Menu Search

High Temp Tapered Cap & Plug 0.727 in 0.640 in 0.664 in 0.578 in Natural

Item code:

20546953

8000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.3429
2500 - 4999 $0.3257
5000 + $0.3087
Standard pack: 500

Order in multiple of 500

Total price:

$171.45

500 x $0.3429

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.640 in
Maximum Outside Diameter 0.727 in
Minimum Inside Diameter 0.578 in
Maximum Inside Diameter 0.664 in
Flange Diameter 0.900 in
Height Under Flange 0.500 in
Colour Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us