Menu Search

High Temp Tapered Cap & Plug 1.880 in 1.750 in 1.818 in 1.688 in Natural

Item code:

20547066

1600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.7038
500 - 999 $1.6184
1000 + $1.5335
Standard pack: 100

Order in multiple of 100

Total price:

$170.38

100 x $1.7038

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 1.750 in
Maximum Outside Diameter 1.880 in
Minimum Inside Diameter 1.688 in
Maximum Inside Diameter 1.818 in
Flange Diameter 2.020 in
Height Under Flange 0.750 in
Colour Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us