Menu Search

High Temp Tapered Cap & Plug 2.076 in 1.900 in 2.013 in 1.837 in Natural

Item code:

20547080

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $2.0747
500 - 999 $1.9709
1000 + $1.8671
Standard pack: 100

Order in multiple of 100

Total price:

$207.47

100 x $2.0747

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 1.900 in
Maximum Outside Diameter 2.076 in
Minimum Inside Diameter 1.837 in
Maximum Inside Diameter 2.013 in
Flange Diameter 2.270 in
Height Under Flange 1.000 in
Colour Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us