Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Inside Diameter Compatible Thread Sizes (All) View
$0.0932 - $0.5394 5097 In stock
1.033 in
3/4
$0.1718 - $0.9947 56325 In stock
0.512 in
1/4-19
$0.0972 - $0.5628 19081 In stock
0.65 in
M16
723 In stock
3.98 in
3-1/2
5971 In stock
0.866 in
M22
$0.1875 - $1.0859 5000 In stock
0.63 in
3/8-19
$0.6506 - $3.7676 548 In stock
2.85 in
2-1/2
$2.4996 - $14.4705 1513 In stock
6.6 in
6
$0.0767 - $0.4434 31641 In stock
0.472 in
M12
$0.083 - $0.4797 181 In stock
0.555 in
M14
$0.1272 - $0.7364 Request the lead time here
1.305 in
1
$0.3051 - $1.7661 500 In stock
2.339 in
2
$0.4128 - $2.39 4500 In stock
1.339 in
1-11
$1.9848 - $11.4926 1626 In stock
5.535 in
5
$0.2241 - $1.2963 215 In stock
0.835 in
1/2-14
$0.1535 - $0.888 1300 In stock
1.643 in
1-1/4
$1.4205 - $8.2244 200 In stock
4.48 in
4
$0.3555 - $2.0582 Request the lead time here
1.161 in
7/8-14
$0.0488 - $0.2822 Request the lead time here
0.386 in
1/8
$0.2706 - $1.5665 5898 In stock
1.035 in
3/4-14
  • of 4
Tear Tab Cap NPT Threads 26.24 mm 0.630 in LDPE Natural

Y3/4D

Price Range
$0.5394 - $0.0932

Stock Levels
5097 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3/4
  • Inside Diameter
    1.033 in
Tear Tab Cap BSP ThreadsGas Threads 13.0 mm LDPE Yellow

TSB10351A

Price Range
$0.9947 - $0.1718

Stock Levels
56325 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1/4-19
  • Inside Diameter
    0.512 in
Tear Tab Cap Metric Threads 16.5 mm LDPE Yellow

TSM16A

Price Range
$0.5628 - $0.0972

Stock Levels
19081 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M16
  • Inside Diameter
    0.65 in
Tear Tab Cap NPT Threads 101.09 mm 1.500 in LDPE Natural

Y3-1/2N


Stock Levels
723 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3-1/2
  • Inside Diameter
    3.98 in
Tear Tab Cap Metric Threads 0.866 in LDPE Yellow

TSM22A


Stock Levels
5971 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    M22
  • Inside Diameter
    0.866 in
Tear Tab Cap BSP ThreadsGas Threads 16.0 mm LDPE Yellow

TSB10492A

Price Range
$1.0859 - $0.1875

Stock Levels
5000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    3/8-19
  • Inside Diameter
    0.63 in
Tear Tab Cap NPT Threads 72.39 mm 1.375 in LDPE Natural

Y2-1/2N

Price Range
$3.7676 - $0.6506

Stock Levels
548 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    2-1/2
  • Inside Diameter
    2.85 in
Tear Tab Cap NPT Threads 167.64 mm 1.700 in LDPE Natural

Y6N

Price Range
$14.4705 - $2.4996

Stock Levels
1513 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    6
  • Inside Diameter
    6.6 in
Tear Tab Cap Metric Threads 12.0 mm LDPE Yellow

TSM12A

Price Range
$0.4434 - $0.0767

Stock Levels
31641 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M12
  • Inside Diameter
    0.472 in
Tear Tab Cap Metric Threads 14.1 mm LDPE Yellow

TSM14A

Price Range
$0.4797 - $0.083

Stock Levels
181 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M14
  • Inside Diameter
    0.555 in
Tear Tab Cap NPT Threads 33.15 mm 0.785 in LDPE Natural

Y1B

Price Range
$0.7364 - $0.1272

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    1.305 in
Tear Tab Cap NPT Threads 59.41 mm 0.890 in LDPE Natural

Y2B

Price Range
$1.7661 - $0.3051

Stock Levels
500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    2
  • Inside Diameter
    2.339 in
Tear Tab Cap BSP ThreadsGas Threads 34.0 mm LDPE Yellow

TSB12376A

Price Range
$2.39 - $0.4128

Stock Levels
4500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-11
  • Inside Diameter
    1.339 in
Tear Tab Cap NPT Threads 140.59 mm 1.625 in LDPE Natural

Y5N

Price Range
$11.4926 - $1.9848

Stock Levels
1626 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    5
  • Inside Diameter
    5.535 in
Tear Tab Cap BSP ThreadsGas Threads 21.2 mm LDPE Yellow

TSB10308A

Price Range
$1.2963 - $0.2241

Stock Levels
215 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1/2-14
  • Inside Diameter
    0.835 in
Tear Tab Cap NPT Threads 41.73 mm 0.840 in LDPE Natural

Y1-1/4N

Price Range
$0.888 - $0.1535

Stock Levels
1300 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    1.643 in
Tear Tab Cap NPT Threads 113.79 mm 1.500 in LDPE Natural

Y4N

Price Range
$8.2244 - $1.4205

Stock Levels
200 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    4
  • Inside Diameter
    4.48 in
Tear Tab Cap BSP ThreadsGas Threads 29.5 mm LDPE Yellow

TSB12375A

Price Range
$2.0582 - $0.3555

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    7/8-14
  • Inside Diameter
    1.161 in
Tear Tab Cap NPT Threads 9.8 mm 0.320 in LDPE Natural

Y1/8B

Price Range
$0.2822 - $0.0488

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    0.386 in
Tear Tab Cap BSP ThreadsGas Threads 26.3 mm LDPE Yellow

TSB10701A

Price Range
$1.5665 - $0.2706

Stock Levels
5898 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    3/4-14
  • Inside Diameter
    1.035 in