Terminal Insulators stop the flow of electricity at the end of your cables. Manufactured in plastic they are non-conductive and protect wiring terminals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Type | View | |
|---|---|---|---|---|---|
| $0.7599 - $0.8277 | Request the lead time here |
1.280 in
32.5 mm
|
TO-66
|
||
| $0.5459 - $0.6741 | 1000 In stock |
|
TO-3
|
||
| $0.1887 - $0.233 | Request the lead time here |
1.562 in
39.7 mm
|
TO-3
|
||
| $0.4565 - $0.5634 | 2000 In stock |
1.563 in
39.7 mm
|
Base
|
||
| $0.1887 - $0.233 | Request the lead time here |
1.562 in
39.7 mm
|
TO-3
|
||
| $0.1887 - $0.233 | Request the lead time here |
1.280 in
32.5 mm
|
TO-66
|
||
| $0.4083 - $0.5042 | 5000 In stock |
1.280 in
32.5 mm
|
TO-66
|
||
| $0.1887 - $0.233 | Request the lead time here |
1.260 in
32 mm
|
TO-66
|
||
| $0.087 - $0.0968 | Request the lead time here |
1.315 in
33.4 mm
|
Standard Straight
|
||
| $0.0537 - $0.0596 | Request the lead time here |
0.484 in
12.3 mm
|
Standard Right Angled
|
||
| $0.0908 - $0.0908 | Request the lead time here |
1.039 in
26.4 mm
|
Standard Straight
|
||
| $0.1034 - $0.1034 | 19842 In stock |
0.669 in
17.0 mm
|
Standard Right Angled
|
||
| $0.0752 - $0.0834 | Request the lead time here |
1.295 in
32.9 mm
|
Standard Straight
|
||
| $0.0699 - $0.0774 | Request the lead time here |
1 in
25.4 mm
|
Standard Straight
|
||
| $0.0699 - $0.0774 | Request the lead time here |
1.063 in
27.0 mm
|
Standard Straight
|
||
| $0.2135 - $0.2561 | 1000 In stock |
0.906 in
23.0 mm
|
Quick Fit Straight
|
||
| $0.4808 - $0.5766 | Request the lead time here |
0.969 in
24.6 mm
|
Quick Fit Straight
|
||
| $0.2535 - $0.288 | 25000 In stock |
0.697 in
17.7 mm
|
Insulator
|
||
| $0.2715 - $0.3254 | Request the lead time here |
1.299 in
33.0 mm
|
Quick Fit Straight
|
||
| $0.2774 - $0.3327 | Request the lead time here |
1.339 in
34.0 mm
|
Quick Fit Straight
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue