Menu Search

Terminal Insulators

In stock

Terminal Insulators stop the flow of electricity at the end of your cables. Manufactured in plastic they are non-conductive and protect wiring terminals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Overall Length Type View
$0.2075 - $0.2562 Request the lead time here
1.280 in
TO-66
$0.4565 - $0.5634 2000 In stock
1.563 in
Base
$0.4083 - $0.5042 5000 In stock
1.280 in
TO-66
$0.1887 - $0.233 Request the lead time here
1.280 in
TO-66
$0.5459 - $0.6741 1000 In stock
TO-3
$0.1887 - $0.233 Request the lead time here
1.260 in
TO-66
$0.1887 - $0.233 Request the lead time here
1.562 in
TO-3
$0.1887 - $0.233 Request the lead time here
1.562 in
TO-3
$0.7599 - $0.8277 Request the lead time here
1.280 in
TO-66
$0.0699 - $0.0774 Request the lead time here
1.063 in
Standard Straight
$0.0537 - $0.0596 Request the lead time here
0.484 in
Standard Right Angled
$0.087 - $0.0968 Request the lead time here
1.315 in
Standard Straight
$0.0699 - $0.0774 Request the lead time here
1 in
Standard Straight
$0.1034 - $0.1034 19842 In stock
0.669 in
Standard Right Angled
$0.0908 - $0.0908 Request the lead time here
1.039 in
Standard Straight
$0.0752 - $0.0834 Request the lead time here
1.295 in
Standard Straight
$0.2697 - $0.3237 Request the lead time here
0.949 in
Quick Fit Straight
$0.2555 - $0.2907 500 In stock
0.63 in
Cover
$0.2715 - $0.3254 Request the lead time here
1.299 in
Quick Fit Straight
$0.2774 - $0.3327 Request the lead time here
1.339 in
Quick Fit Straight
  • of 2
Transistor Insulator 1.280 in 0.310 in Black Nylon 6/6

18PTI2WOBB

Price Range
$0.2562 - $0.2075

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.280 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-66
Transistor Insulator 39.7 mm 15.7 mm Natural Glass-Filled Polyester

18PTI1HDWOB

Price Range
$0.5634 - $0.4565

Stock Levels
2000 In stock
Attributes
  • Overall Length
    1.563 in
  • Colour
    Natural
  • Full Material
    Glass Filled Polyester
  • Material
    Glass-Filled Polyester
  • Style
    2
Transistor Insulator - Natural, 30% Glass Filled Polyester, , Operating Temperature Range -30 - 85 °C | -22 - 185 °F

18PTI2HDWOB

Price Range
$0.5042 - $0.4083

Stock Levels
5000 In stock
Attributes
  • Overall Length
    1.280 in
  • Colour
    Natural
  • Full Material
    30% Glass Filled Polyester
  • Material
    30% Glass Filled Polyester
  • Type
    TO-66
Transistor Insulator - Natural, Nylon 6/6, , Operating Temperature Range -40 - 85 °C | -40 - 185 °F

19PTI2

Price Range
$0.233 - $0.1887

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.280 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-66
Transistor Insulator - Natural, 30% Glass Filled Polyester, , Operating Temperature Range -30 - 85 °C | -22 - 185 °F

20PTI1HD

Price Range
$0.6741 - $0.5459

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    30% Glass Filled Polyester
  • Material
    30% Glass Filled Polyester
  • Type
    TO-3
  • Material Flammability Standard
    UL94 V-2
Transistor Insulator - Natural, Nylon 6/6, , Operating Temperature Range -40 - 85 °C | -40 - 185 °F

18PTI2WOB

Price Range
$0.233 - $0.1887

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.260 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-66
Transistor Insulator - Natural, Nylon 6/6, , Operating Temperature Range -40 - 85 °C | -40 - 185 °F

19PTI1

Price Range
$0.233 - $0.1887

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.562 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-3
Transistor Insulator - Natural, Nylon 6/6, , Operating Temperature Range -40 - 85 °C | -40 - 185 °F

18PTI1WOB

Price Range
$0.233 - $0.1887

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.562 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-3
Transistor Insulator - Natural, 30% Glass Filled Polyester, , Operating Temperature Range -30 - 85 °C | -22 - 185 °F

20PTI2HD

Price Range
$0.8277 - $0.7599

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.280 in
  • Colour
    Natural
  • Full Material
    30% Glass Filled Polyester
  • Material
    30% Glass Filled Polyester
  • Type
    TO-66
Terminal Insulator - Overall Length - 27.0 mm | 1.063 in; Soft PVC; Clear

10626

Price Range
$0.0774 - $0.0699

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.291 in
  • Inside Height
    0.299 in
  • Inside Width
    0.091 in
  • Overall Length
    1.063 in
  • Shaft Length
    1.063 in
Terminal Insulator - Overall Length - 12.3 mm | 0.484 in; Soft PVC; Clear

10262

Price Range
$0.0596 - $0.0537

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.484 in
  • Overall Length
    0.484 in
  • Shaft Length
    0.244 in
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
Terminal Insulator - Overall Length - 33.4 mm | 1.315 in; Soft PVC; Clear

10631

Price Range
$0.0968 - $0.087

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.406 in
  • Inside Height
    0.406 in
  • Inside Width
    0.157 in
  • Overall Length
    1.315 in
  • Shaft Length
    1.315 in
Terminal Insulator - Overall Length - 25.4 mm | 1 in; Soft PVC; Clear

10490

Price Range
$0.0774 - $0.0699

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.291 in
  • Inside Height
    0.291 in
  • Inside Width
    0.079 in
  • Overall Length
    1 in
  • Shaft Length
    1 in
Terminal Insulator - Overall Length - 17.0 mm | 0.669 in; Soft PVC; Clear

10623

Price Range
$0.1034 - $0.1034

Stock Levels
19842 In stock
Attributes
  • Base Length
    0.346 in
  • Overall Length
    0.669 in
  • Shaft Length
    0.563 in
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
Terminal Insulator - Overall Length - 26.4 mm | 1.039 in; Soft PVC; Clear

10789

Price Range
$0.0908 - $0.0908

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.303 in
  • Inside Height
    0.303 in
  • Inside Width
    0.091 in
  • Overall Length
    1.039 in
  • Shaft Length
    1.039 in
Terminal Insulator - Overall Length - 32.9 mm | 1.295 in; Soft PVC; Clear

10973

Price Range
$0.0834 - $0.0752

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.433 in
  • Inside Height
    0.433 in
  • Inside Width
    0.126 in
  • Overall Length
    1.295 in
  • Shaft Length
    1.295 in
Terminal Insulator 0.950 in Transparent Blue Soft PVC

238035

Price Range
$0.3237 - $0.2697

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.071 - 0.142 in
  • Maximum Compatible Cable Diameter
    0.142 in
  • Overall Length
    0.949 in
  • Sleeve Diameter
    0.181 in
Transistor Insulator 16.0 mm 13.0 mm White PBT

HTRTC-1

Price Range
$0.2907 - $0.2555

Stock Levels
500 In stock
Attributes
  • Overall Length
    0.63 in
  • Colour
    White
  • Full Material
    Polybutylene Terephthalate
  • Material
    PBT
  • Type
    Cover
Terminal Insulator 1.300 in Transparent Blue Soft PVC

215025

Price Range
$0.3254 - $0.2715

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.24 in
  • Compatible Cable Diameter Range
    0.059 - 0.091 in
  • Maximum Compatible Cable Diameter
    0.091 in
  • Overall Length
    1.299 in
  • Sleeve Diameter
    0.161 in
Terminal Insulator 1.340 in Transparent Blue Soft PVC

215032

Price Range
$0.3327 - $0.2774

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.28 in
  • Compatible Cable Diameter Range
    0.071 - 0.126 in
  • Maximum Compatible Cable Diameter
    0.126 in
  • Overall Length
    1.339 in
  • Sleeve Diameter
    0.181 in