Menu Search

Terminal Insulators

In stock

Terminal Insulators stop the flow of electricity at the end of your cables. Manufactured in plastic they are non-conductive and protect wiring terminals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Overall Length Type View
$0.2135 - $0.2561 1000 In stock
0.906 in
Quick Fit Straight
$0.4808 - $0.5766 Request the lead time here
0.969 in
Quick Fit Straight
$0.2535 - $0.288 25000 In stock
0.697 in
Insulator
$0.2135 - $0.2561 Request the lead time here
0.906 in
Quick Fit Straight
$0.2105 - $0.2393 34000 In stock
0.606 in
Insulator
$0.6039 - $0.6861 Request the lead time here
0.752 in
Insulator
$0.1034 - $0.1034 19842 In stock
0.669 in
Standard Right Angled
$0.0908 - $0.0908 Request the lead time here
1.039 in
Standard Straight
$0.087 - $0.0968 Request the lead time here
1.315 in
Standard Straight
$0.0699 - $0.0774 Request the lead time here
1.063 in
Standard Straight
$0.0699 - $0.0774 Request the lead time here
1 in
Standard Straight
$0.2075 - $0.2562 Request the lead time here
1.280 in
TO-66
  • of 2
Terminal Insulator 0.910 in Transparent Blue Soft PVC

235835

Price Range
$0.2561 - $0.2135

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.071 - 0.142 in
  • Maximum Compatible Cable Diameter
    0.142 in
  • Overall Length
    0.906 in
  • Sleeve Diameter
    0.177 in
Terminal Insulator 0.980 in Transparent Blue Soft PVC

238048

Price Range
$0.5766 - $0.4808

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.114 - 0.189 in
  • Maximum Compatible Cable Diameter
    0.189 in
  • Overall Length
    0.969 in
  • Sleeve Diameter
    0.248 in
Transistor Insulator 17.7 mm 12.1 mm Black Nylon 6/6

IEC-TO-220V-18

Price Range
$0.288 - $0.2535

Stock Levels
25000 In stock
Attributes
  • Overall Length
    0.697 in
  • Colour
    Black
  • Full Material
    Glass Filled Nylon
  • Material
    Nylon 6/6
  • Style
    2
Terminal Insulator 0.910 in Transparent Blue Soft PVC

235830

Price Range
$0.2561 - $0.2135

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.059 - 0.091 in
  • Maximum Compatible Cable Diameter
    0.091 in
  • Overall Length
    0.906 in
  • Sleeve Diameter
    0.157 in
Transistor Insulator 15.4 mm 10.2 mm Black Nylon 6/6

IEC-TO-220-18

Price Range
$0.2393 - $0.2105

Stock Levels
34000 In stock
Attributes
  • Overall Length
    0.606 in
  • Colour
    Black
  • Full Material
    Glass Filled Nylon
  • Material
    Nylon 6/6
  • Style
    1
Transistor Insulator 19.1 mm 15.2 mm Black Nylon 6/6

IEC-TO-218-18

Price Range
$0.6861 - $0.6039

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.752 in
  • Colour
    Black
  • Full Material
    Glass Filled Nylon
  • Material
    Nylon 6/6
  • Style
    3
Terminal Insulator - Overall Length - 17.0 mm | 0.669 in; Soft PVC; Clear

10623

Price Range
$0.1034 - $0.1034

Stock Levels
19842 In stock
Attributes
  • Base Length
    0.346 in
  • Overall Length
    0.669 in
  • Shaft Length
    0.563 in
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
Terminal Insulator - Overall Length - 26.4 mm | 1.039 in; Soft PVC; Clear

10789

Price Range
$0.0908 - $0.0908

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.303 in
  • Inside Height
    0.303 in
  • Inside Width
    0.091 in
  • Overall Length
    1.039 in
  • Shaft Length
    1.039 in
Terminal Insulator - Overall Length - 33.4 mm | 1.315 in; Soft PVC; Clear

10631

Price Range
$0.0968 - $0.087

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.406 in
  • Inside Height
    0.406 in
  • Inside Width
    0.157 in
  • Overall Length
    1.315 in
  • Shaft Length
    1.315 in
Terminal Insulator - Overall Length - 27.0 mm | 1.063 in; Soft PVC; Clear

10626

Price Range
$0.0774 - $0.0699

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.291 in
  • Inside Height
    0.299 in
  • Inside Width
    0.091 in
  • Overall Length
    1.063 in
  • Shaft Length
    1.063 in
Terminal Insulator - Overall Length - 25.4 mm | 1 in; Soft PVC; Clear

10490

Price Range
$0.0774 - $0.0699

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.291 in
  • Inside Height
    0.291 in
  • Inside Width
    0.079 in
  • Overall Length
    1 in
  • Shaft Length
    1 in
Transistor Insulator 1.280 in 0.310 in Black Nylon 6/6

18PTI2WOBB

Price Range
$0.2562 - $0.2075

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.280 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-66