Menu Search

Threaded Lampcord Bushing

In stock

Threaded Lampcord Bushings are designed to protect the electrical lampcord from the knife-edge of the threaded pipe used in light fixtures and fittings.

The bushing provides a connection that is reliable, safe and insulated. They are easy to install and thanks to the material used to make them, have corrosion, vibration and abrasion resistant properties.

  • Material: Heat Stabilised Polyamide 6 (PA)
  • UL94 V2 flame rated
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Thread Size Outside Diameter View
$0.0894 - $0.1226 37000 In stock
3/8 in
0.875 in
$0.1602 - $0.2198 36500 In stock
1/2 in
1.063 in
$0.0612 - $0.0839 132000 In stock
1/4 in
0.719 in
$0.0533 - $0.0732 11000 In stock
1/8 in
0.594 in
Theaded Bushings - Height 11.1 mm | 0.437 in ; Outside Diameter 22.2 mm | 0.875 in ; Black ; PA

04MP0375TLB

Price Range
$0.1226 - $0.0894

Stock Levels
37000 In stock
Attributes
  • Thread Size
    3/8 in
  • Thread Type
    NPS
  • Outside Diameter
    0.875 in
  • Height
    0.438 in
  • Colour
    Black
Theaded Bushings - Height 9.5 mm | 0.374 in ; Outside Diameter 27 mm | 1.063 in ; Black ; PA

04MP0500TLB

Price Range
$0.2198 - $0.1602

Stock Levels
36500 In stock
Attributes
  • Thread Size
    1/2 in
  • Thread Type
    NPS
  • Outside Diameter
    1.063 in
  • Height
    0.375 in
  • Colour
    Black
Theaded Bushings - Height 9.5 mm | 0.374 in ; Outside Diameter 18.3 mm | 0.719 in ; Black ; PA

04MP0250TLB

Price Range
$0.0839 - $0.0612

Stock Levels
132000 In stock
Attributes
  • Thread Size
    1/4 in
  • Thread Type
    NPS
  • Outside Diameter
    0.719 in
  • Height
    0.375 in
  • Colour
    Black
Theaded Bushings - Height 7.1 mm | 0.28 in ; Outside Diameter 15.1 mm | 0.594 in ; Black ; PA

04MP0125TLB

Price Range
$0.0732 - $0.0533

Stock Levels
11000 In stock
Attributes
  • Thread Size
    1/8 in
  • Thread Type
    NPS
  • Outside Diameter
    0.594 in
  • Height
    0.281 in
  • Colour
    Black