Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, Nylon
  • Colour: Yellow, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.933 - $10.9303 4500 In stock
$0.9942 - $11.651 3500 In stock
$0.8959 - $10.4957 3000 In stock
$1.4044 - $16.4526 1500 In stock
$1.9606 - $22.9705 798 In stock
$0.6574 - $7.7071 6000 In stock
$2.1728 - $25.4609 2300 In stock
$0.2116 - $0.2491 8552 In stock
M14 x 1.5
$0.5798 - $0.6446 4980 In stock
M32 x 1.5
$1.1236 - $1.2491 2890 In stock
M45 X 2.0
$1.4356 - $16.8212 250 In stock
$0.3784 - $0.4204 2900 In stock
M24 x 1.5
$0.3334 - $0.3708 32000 In stock
M16 x 1.5
$0.6678 - $0.7418 2356 In stock
M33 X 2.0
$0.1829 - $0.203 10393 In stock
M8 x 1
$0.3178 - $0.3527 1640 In stock
M20 x 1.5
$0.2045 - $0.2274 15240 In stock
M10 x 1
$0.3588 - $0.3984 11135 In stock
M22 x 1.5
$0.563 - $0.6259 2900 In stock
M30 X 2.0
$0.7948 - $0.884 3680 In stock
M36 X 2.0
  • of 3
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900544

Price Range
$10.9303 - $0.933

Stock Levels
4500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900539

Price Range
$11.651 - $0.9942

Stock Levels
3500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900542

Price Range
$10.4957 - $0.8959

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900552

Price Range
$16.4526 - $1.4044

Stock Levels
1500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900556

Price Range
$22.9705 - $1.9606

Stock Levels
798 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900536

Price Range
$7.7071 - $0.6574

Stock Levels
6000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900557

Price Range
$25.4609 - $2.1728

Stock Levels
2300 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 22.0 mm | 0.866 in Compatible Thread Sizes - M14 x 1.5 Threaded

498664

Price Range
$0.2491 - $0.2116

Stock Levels
8552 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M14 x 1.5
  • Overall Diameter
    0.866 in
  • Overall Height
    0.756 in
Metric Threads Threaded O-Ring Plug 40.0 mm | 1.575 in Compatible Thread Sizes - M32 x 1.5 Threaded

498547

Price Range
$0.6446 - $0.5798

Stock Levels
4980 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M32 x 1.5
  • Overall Diameter
    1.575 in
  • Overall Height
    0.811 in
Metric Threads Threaded O-Ring Plug 52.0 mm | 2.047 in Compatible Thread Sizes - M45 X 2.0 Threaded

498551

Price Range
$1.2491 - $1.1236

Stock Levels
2890 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M45 X 2.0
  • Overall Diameter
    2.047 in
  • Overall Height
    0.984 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900553

Price Range
$16.8212 - $1.4356

Stock Levels
250 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 30.0 mm | 1.181 in Compatible Thread Sizes - M24 x 1.5 Threaded

498543

Price Range
$0.4204 - $0.3784

Stock Levels
2900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M24 x 1.5
  • Overall Diameter
    1.181 in
  • Overall Height
    0.803 in
Metric Threads Threaded O-Ring Plug 24.0 mm | 0.945 in Compatible Thread Sizes - M16 x 1.5 Threaded

498540

Price Range
$0.3708 - $0.3334

Stock Levels
32000 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M16 x 1.5
  • Overall Diameter
    0.945 in
  • Overall Height
    0.803 in
Metric Threads Threaded O-Ring Plug 40.0 mm | 1.575 in Compatible Thread Sizes - M33 X 2.0 Threaded

498549

Price Range
$0.7418 - $0.6678

Stock Levels
2356 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M33 X 2.0
  • Overall Diameter
    1.575 in
  • Overall Height
    0.811 in
Metric Threads Threaded O-Ring Plug 12.5 mm | 0.492 in Compatible Thread Sizes - M8 x 1 Threaded

498659

Price Range
$0.203 - $0.1829

Stock Levels
10393 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M8 x 1
  • Overall Diameter
    0.492 in
  • Overall Height
    0.669 in
Metric Threads Threaded O-Ring Plug 26.0 mm | 1.024 in Compatible Thread Sizes - M20 x 1.5 Threaded

498542

Price Range
$0.3527 - $0.3178

Stock Levels
1640 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M20 x 1.5
  • Overall Diameter
    1.024 in
  • Overall Height
    0.803 in
Metric Threads Threaded O-Ring Plug 14.5 mm | 0.571 in Compatible Thread Sizes - M10 x 1 Threaded

498660

Price Range
$0.2274 - $0.2045

Stock Levels
15240 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M10 x 1
  • Overall Diameter
    0.571 in
  • Overall Height
    0.677 in
Metric Threads Threaded O-Ring Plug 28.0 mm | 1.102 in Compatible Thread Sizes - M22 x 1.5 Threaded

498665

Price Range
$0.3984 - $0.3588

Stock Levels
11135 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M22 x 1.5
  • Overall Diameter
    1.102 in
  • Overall Height
    0.803 in
Metric Threads Threaded O-Ring Plug 38.0 mm | 1.496 in Compatible Thread Sizes - M30 X 2.0 Threaded

498548

Price Range
$0.6259 - $0.563

Stock Levels
2900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M30 X 2.0
  • Overall Diameter
    1.496 in
  • Overall Height
    0.811 in
Metric Threads Threaded O-Ring Plug 45.0 mm | 1.772 in Compatible Thread Sizes - M36 X 2.0 Threaded

498550

Price Range
$0.884 - $0.7948

Stock Levels
3680 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M36 X 2.0
  • Overall Diameter
    1.772 in
  • Overall Height
    0.811 in