Menu Search

Threaded O-ring Plugs - UNF Threads

In stock

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, LDPE, HDPE, Nylon
  • Colour: Yellow, Red, Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.3324 - $2.0315 5390 In stock
$0.3867 - $2.3636 613 In stock
$0.4085 - $2.496 Request the lead time here
$0.5846 - $1.4628 400 In stock
$1.0385 - $2.5827 22 In stock
$0.3519 - $2.2236 10110 In stock
$0.2498 - $1.5267 8750 In stock
$0.5063 - $1.2648 1400 In stock
$0.9428 - $2.3606 Request the lead time here
$0.2369 - $1.4481 20901 In stock
$0.9645 - $2.4066 110 In stock
  • of 2
Threaded O-Ring Plug UNF Threads 3/4 - 16 in UNF 25.9 mm HDPE Red

BLM7B

Price Range
$2.0315 - $0.3324

Stock Levels
5390 In stock
Attributes
  • Head Height
    0.406 in
  • Overall Diameter
    1.02 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
Threaded O-Ring Plug UNF Threads 7/8 - 14 in UNF 29.4 mm HDPE Red

BLM8B

Price Range
$2.3636 - $0.3867

Stock Levels
613 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    1.16 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
Threaded Protection Plug - Compatible Thread Standard - UNC Threads ; ;

BL4B

Price Range
$2.496 - $0.4085

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.281 in
  • Overall Diameter
    0.687 in
  • Compatible Thread Standard
    UNC Threads
  • Colour
    Black
  • Material
    PP
Threaded Plug UNF Threads 1 5/16 - 12 in UNF 44.2 mm HDPE Red

BLM12B

Price Range
$1.4628 - $0.5846

Stock Levels
400 In stock
Attributes
  • Head Height
    0.344 in
  • Overall Diameter
    1.74 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL13D

Price Range
$2.5827 - $1.0385

Stock Levels
22 In stock
Attributes
  • Head Height
    0.300 in
  • Overall Diameter
    1.880 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL3L

Price Range
$2.2236 - $0.3519

Stock Levels
10110 In stock
Attributes
  • Head Height
    0.180 in
  • Overall Diameter
    0.620 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP
Threaded O-Ring Plug UNF Threads 1/2 - 20 in UNF 18.5 mm HDPE Red

BLM4B

Price Range
$1.5267 - $0.2498

Stock Levels
8750 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    0.73 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
Threaded Plug UNF Threads 1 1/16 - 12 in UNF 36.8 mm HDPE Red

BLM10B

Price Range
$1.2648 - $0.5063

Stock Levels
1400 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    1.45 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL11D

Price Range
$2.3606 - $0.9428

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.300 in
  • Overall Diameter
    1.500 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP
Threaded O-Ring Plug UNF Threads 7/16 - 20 in UNF 16.8 mm HDPE Red

BLM3B

Price Range
$1.4481 - $0.2369

Stock Levels
20901 In stock
Attributes
  • Head Height
    0.281 in
  • Overall Diameter
    0.66 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL12H

Price Range
$2.4066 - $0.9645

Stock Levels
110 In stock
Attributes
  • Head Height
    0.290 in
  • Overall Diameter
    1.610 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP