Menu Search

Threaded Plugs with Gasket

In stock

Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.

Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.

Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.

  • Provides a tight seal, preventing contaminants from entering.
  • Easy to install and remove using a straight screwdriver, hex key or wrench.
  • Can withstand temperatures from -30C up to +90C.
Material: LDPE, PA6 Colour: Red, Yellow Series Code: SRTFUGP, SRTFTG

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
38 results
Product SKUs information
Item Code Price range Availability D Thread Sizes (All) Colour Material H Thread Standard Type View
8500 In stock
0.866 in
3/8 x 19
Yellow
Nylon 6
0.689 in
Imperial
1
600 In stock
2.173 in
11/2 x 11
Red
LDPE
0.665 in
Imperial
2
3500 In stock
0.728 in
M14 x 1.5
Red
LDPE
0.677 in
Metric
2
4000 In stock
0.657 in
M12 x 1.5
Red
LDPE
0.642 in
Metric
2
2000 In stock
1.287 in
M26 x 1.5
Red
LDPE
0.736 in
Metric
2
5000 In stock
0.602 in
M10 x 1
Red
LDPE
0.575 in
Metric
2
3000 In stock
1.11 in
M22 x 1.5
Red
LDPE
0.72 in
Metric
2
3000 In stock
1.035 in
M20 x 1.5
Red
LDPE
0.717 in
Metric
2
1500 In stock
1.567 in
1 x 11
Red
LDPE
0.665 in
Imperial
2
3500 In stock
0.961 in
M18 x 1.5
Red
LDPE
0.72 in
Metric
2
2500 In stock
1.232 in
M25
Red
LDPE
0.728 in
Metric
2
5000 In stock
0.748 in
M14 x 1.5
Yellow
Nylon 6
0.689 in
Metric
1
5000 In stock
0.646 in
1/8 x 28
Red
LDPE
0.413 in
Imperial
2
Request the lead time here
0.571 in
M12 x 1
Yellow
Nylon 6
0.65 in
Metric
1
3000 In stock
1.024 in
M20 x 1.5
Yellow
Nylon 6
0.689 in
Metric
1
2500 In stock
1.232 in
5/8"
Red
LDPE
0.724 in
Imperial
2
3500 In stock
0.728 in
M12 x 1
Red
LDPE
0.657 in
Metric
2
2500 In stock
1.232 in
M24 x 1.5
Red
LDPE
0.728 in
Metric
2
5000 In stock
0.571 in
M10 x 1
Yellow
Nylon 6
0.65 in
Metric
1
9000 In stock
0.748 in
1/4 x 19
Yellow
Nylon 6
0.689 in
Imperial
1
  • of 2
Gas Threads Threaded Plug with Gasket: Gas Threads Compatible Thread Sizes - 3/8"

20597481


Stock Levels
8500 In stock
Attributes
  • D
    0.866 in
  • H
    0.689 in
  • SW1
    0.591 in
  • Thread Sizes (All)
    3/8 x 19
  • Thread Standard
    Imperial
Gas Threads Threaded Plug with Gasket: Gas Threads Compatible Thread Sizes - 1,1/2"

20597610


Stock Levels
600 In stock
Attributes
  • D
    2.173 in
  • H
    0.665 in
  • SW1
    2.126 in
  • Thread Sizes (All)
    11/2 x 11
  • Thread Standard
    Imperial
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M14

20597689


Stock Levels
3500 In stock
Attributes
  • D
    0.728 in
  • H
    0.677 in
  • SW1
    0.866 in
  • Thread Sizes (All)
    M14 x 1.5
  • Thread Standard
    Metric
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M12

20597672


Stock Levels
4000 In stock
Attributes
  • D
    0.657 in
  • H
    0.642 in
  • SW1
    0.728 in
  • Thread Sizes (All)
    M12 x 1.5
  • Thread Standard
    Metric
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M26

20597764


Stock Levels
2000 In stock
Attributes
  • D
    1.287 in
  • H
    0.736 in
  • SW1
    1.28 in
  • Thread Sizes (All)
    M26 x 1.5
  • Thread Standard
    Metric
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M10

20597658


Stock Levels
5000 In stock
Attributes
  • D
    0.602 in
  • H
    0.575 in
  • SW1
    0.63 in
  • Thread Sizes (All)
    M10 x 1
  • Thread Standard
    Metric
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M22

20597733


Stock Levels
3000 In stock
Attributes
  • D
    1.11 in
  • H
    0.72 in
  • SW1
    1.142 in
  • Thread Sizes (All)
    M22 x 1.5
  • Thread Standard
    Metric
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M20

20597719


Stock Levels
3000 In stock
Attributes
  • D
    1.035 in
  • H
    0.717 in
  • SW1
    1.142 in
  • Thread Sizes (All)
    M20 x 1.5
  • Thread Standard
    Metric
Gas Threads Threaded Plug with Gasket: Gas Threads Compatible Thread Sizes - 1"

20597597


Stock Levels
1500 In stock
Attributes
  • D
    1.567 in
  • H
    0.665 in
  • SW1
    1.575 in
  • Thread Sizes (All)
    1 x 11
  • Thread Standard
    Imperial
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M18

20597702


Stock Levels
3500 In stock
Attributes
  • D
    0.961 in
  • H
    0.72 in
  • SW1
    0.945 in
  • Thread Sizes (All)
    M18 x 1.5
  • Thread Standard
    Metric
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M25

20597757


Stock Levels
2500 In stock
Attributes
  • D
    1.232 in
  • H
    0.728 in
  • SW1
    1.181 in
  • Thread Sizes (All)
    M25
  • Thread Standard
    Metric
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M14

20597412


Stock Levels
5000 In stock
Attributes
  • D
    0.748 in
  • H
    0.689 in
  • SW1
    0.512 in
  • Thread Sizes (All)
    M14 x 1.5
  • Thread Standard
    Metric
Gas Threads Threaded Plug with Gasket: Gas Threads Compatible Thread Sizes - 1/8"

20597528


Stock Levels
5000 In stock
Attributes
  • D
    0.646 in
  • H
    0.413 in
  • SW1
    0.63 in
  • Thread Sizes (All)
    1/8 x 28
  • Thread Standard
    Imperial
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M12

20597399


Stock Levels
Request the lead time here
Attributes
  • D
    0.571 in
  • H
    0.65 in
  • SW1
    0.354 in
  • Thread Sizes (All)
    M12 x 1
  • Thread Standard
    Metric
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M20

20597443


Stock Levels
3000 In stock
Attributes
  • D
    1.024 in
  • H
    0.689 in
  • SW1
    0.748 in
  • Thread Sizes (All)
    M20 x 1.5
  • Thread Standard
    Metric
Gas Threads Threaded Plug with Gasket: Gas Threads Compatible Thread Sizes - 5/8"

20597566


Stock Levels
2500 In stock
Attributes
  • D
    1.232 in
  • H
    0.724 in
  • SW1
    1.181 in
  • Thread Sizes (All)
    5/8"
  • Thread Standard
    Imperial
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M12

20597665


Stock Levels
3500 In stock
Attributes
  • D
    0.728 in
  • H
    0.657 in
  • SW1
    0.728 in
  • Thread Sizes (All)
    M12 x 1
  • Thread Standard
    Metric
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M24

20597740


Stock Levels
2500 In stock
Attributes
  • D
    1.232 in
  • H
    0.728 in
  • SW1
    1.181 in
  • Thread Sizes (All)
    M24 x 1.5
  • Thread Standard
    Metric
Metric Threads Threaded Plug with Gasket: Metric Threads Compatible Thread Sizes - M10

20597375


Stock Levels
5000 In stock
Attributes
  • D
    0.571 in
  • H
    0.65 in
  • SW1
    0.354 in
  • Thread Sizes (All)
    M10 x 1
  • Thread Standard
    Metric
Gas Threads Threaded Plug with Gasket: Gas Threads Compatible Thread Sizes - 1/4"

20597474


Stock Levels
9000 In stock
Attributes
  • D
    0.748 in
  • H
    0.689 in
  • SW1
    0.512 in
  • Thread Sizes (All)
    1/4 x 19
  • Thread Standard
    Imperial