Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red, Blue

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Overall Height View
$0.0783 - $0.9749 5319 In stock
1/2 in
0.500 in
$0.2168 - $2.7053 13500 In stock
3/8 in
0.327 in
$0.1241 - $0.6903 13500 In stock
7/8 in
0.500 in
$0.0689 - $0.8604 4523 In stock
7/16 in
0.500 in
$0.0845 - $1.0542 5850 In stock
5/8 in
0.500 in
$0.3615 - $4.5243 25497 In stock
13/16 in
0.602 in
$0.0783 - $0.9749 14382 In stock
1/2 in
0.500 in
$0.1293 - $1.6115 7120 In stock
1-1/16 in
0.813 in
$0.2751 - $3.4515 53500 In stock
9/16 in
0.531 in
$0.4713 - $5.8767 7250 In stock
7/8 in
0.787 in
$0.6179 - $7.719 15097 In stock
1-3/16 in
0.752 in
$0.912 - $11.3571 398 In stock
1-5/8 in
0.866 in
$0.3009 - $3.7548 13200 In stock
5/8 in
0.614 in
$0.105 - $1.3109 5947 In stock
3/4 in
0.437 in
$0.4713 - $5.8767 1402 In stock
7/8 in
0.795 in
$0.2315 - $2.8919 5000 In stock
7/16 in
0.508 in
$0.0701 - $0.8745 6714 In stock
7/16 in
0.313 in
$0.2661 - $3.3347 12661 In stock
1/2 in
0.531 in
$0.2315 - $2.8919 10253 In stock
7/16 in
0.539 in
$0.3314 - $4.1745 7592 In stock
3/4 in
0.543 in
  • of 3
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G5A

Price Range
$0.9749 - $0.0783

Stock Levels
5319 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Overall Diameter
    0.563 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/8 in Threaded Height 4 mm | 0.157 in

10251A

Price Range
$2.7053 - $0.2168

Stock Levels
13500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/8 in
  • Threaded Height
    0.157 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G20A

Price Range
$0.6903 - $0.1241

Stock Levels
13500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in

G2A

Price Range
$0.8604 - $0.0689

Stock Levels
4523 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16 in
  • Overall Diameter
    0.500 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

G9A

Price Range
$1.0542 - $0.0845

Stock Levels
5850 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Overall Diameter
    0.687 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 13/16 in Threaded Height 9.3 mm | 0.366 in

12825A

Price Range
$4.5243 - $0.3615

Stock Levels
25497 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    13/16 in
  • Threaded Height
    0.366 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G6A

Price Range
$0.9749 - $0.0783

Stock Levels
14382 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Overall Diameter
    0.563 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G22A

Price Range
$1.6115 - $0.1293

Stock Levels
7120 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Overall Diameter
    1.125 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 9/16 in Threaded Height 9.5 mm | 0.374 in

11041A

Price Range
$3.4515 - $0.2751

Stock Levels
53500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    9/16 in
  • Threaded Height
    0.374 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in Threaded Height 14 mm | 0.551 in

12075A

Price Range
$5.8767 - $0.4713

Stock Levels
7250 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/8 in
  • Threaded Height
    0.551 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-3/16 in Threaded Height 13 mm | 0.512 in

10163A

Price Range
$7.719 - $0.6179

Stock Levels
15097 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-3/16 in
  • Threaded Height
    0.512 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/8 in Threaded Height 14 mm | 0.551 in

11053A

Price Range
$11.3571 - $0.912

Stock Levels
398 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/8 in
  • Threaded Height
    0.551 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in Threaded Height 7.5 mm | 0.295 in

10653A

Price Range
$3.7548 - $0.3009

Stock Levels
13200 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    5/8 in
  • Threaded Height
    0.295 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

G16A

Price Range
$1.3109 - $0.105

Stock Levels
5947 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4 in
  • Overall Diameter
    0.813 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in Threaded Height 14.4 mm | 0.567 in

11089A

Price Range
$5.8767 - $0.4713

Stock Levels
1402 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/8 in
  • Threaded Height
    0.567 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in Threaded Height 8 mm | 0.315 in

10332A

Price Range
$2.8919 - $0.2315

Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/16 in
  • Threaded Height
    0.315 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in

G3A

Price Range
$0.8745 - $0.0701

Stock Levels
6714 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16 in
  • Overall Diameter
    0.500 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in Threaded Height 9.5 mm | 0.374 in

10528A

Price Range
$3.3347 - $0.2661

Stock Levels
12661 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2 in
  • Threaded Height
    0.374 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in Threaded Height 7.8 mm | 0.307 in

12652A

Price Range
$2.8919 - $0.2315

Stock Levels
10253 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/16 in
  • Threaded Height
    0.307 in
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in Threaded Height 9.5 mm | 0.374 in

12847A

Price Range
$4.1745 - $0.3314

Stock Levels
7592 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/4 in
  • Threaded Height
    0.374 in