Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Engagement | Overall Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $2.2107 - $29.2433 | 402 In stock | 
Fully Threaded
 | 
4.134 in
 
105.0 mm
 | 
3-11
 | ||
| $0.3921 - $5.2004 | 2908 In stock | 
Fully Threaded
 | 
1.272 in
 
32.3 mm
 | 
3/4-14
 | ||
| $0.3335 - $4.4312 | 3235 In stock | 
Fully Threaded
 | 
1.102 in
 
28.0 mm
 | 
1/2-14
 | ||
| $0.3455 - $4.5474 | 5000 In stock | 
Fully Threaded
 | 
1.232 in
 
31.3 mm
 | 
5/8-14
 | ||
| $0.483 - $6.3899 | 10500 In stock | 
Fully Threaded
 | 
1.496 in
 
38.0 mm
 | 
7/8-14
 | ||
| $0.5667 - $7.5092 | Request the lead time here | 
Fully Threaded
 | 
1.567 in
 
39.8 mm
 | 
1-11
 | ||
| $0.1868 - $2.4722 | 4930 In stock | 
Fully Threaded
 | 
0.74 in
 
18.8 mm
 | 
1/4-19
 | ||
| $0.1862 - $2.4486 | 2626 In stock | 
Fully Threaded
 | 
0.646 in
 
16.4 mm
 | 
1/8-28
 | ||
| $1.5089 - $19.9853 | 650 In stock | 
Fully Threaded
 | 
2.902 in
 
73.7 mm
 | 
2-11
 | ||
| $1.0637 - $14.0855 | 1280 In stock | 
Fully Threaded
 | 
2.173 in
 
55.2 mm
 | 
1-1/2-11
 | ||
| $1.2711 - $16.8372 | 2656 In stock | 
Fully Threaded
 | 
1.965 in
 
49.9 mm
 | 
1-1/4-11
 | ||
| $0.2237 - $2.9618 | 4154 In stock | 
Fully Threaded
 | 
0.902 in
 
22.9 mm
 | 
3/8-19
 | ||
| $0.9984 - $1.553 | 200 In stock |  | 
2.677 in
 
68.0 mm
 | 
2" x 11
 | ||
| $0.8292 - $1.2899 | 800 In stock |  | 
2.205 in
 
56.0 mm
 | 
1.1/2" x 11
 | ||
| $0.2649 - $0.4121 | 2000 In stock |  | 
1.26 in
 
32.0 mm
 | 
3/4" x 14
 | ||
| $0.2454 - $0.3818 | 3000 In stock |  | 
1.063 in
 
27.0 mm
 | 
1/2" x 14
 | ||
| $0.095 - $0.1476 | 5000 In stock |  | 
0.63 in
 
16.0 mm
 | 
1/8" x 28
 | ||
| $0.3026 - $0.4706 | 1500 In stock |  | 
1.575 in
 
40.0 mm
 | 
1" x 11
 | ||
| $0.1395 - $0.2169 | 5000 In stock |  | 
0.815 in
 
20.7 mm
 | 
3/8"
 | ||
| $0.1025 - $0.1595 | 5000 In stock |  | 
0.748 in
 
19.0 mm
 | 
1/4" x 19
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue