Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.
Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Thread Size | Colour | Material | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| $2.5213 - $16.3075 | Request the lead time here |
1.496 in
38.0 mm
|
M10
|
Natural
|
Steel
|
1.2
|
||
| $1.8335 - $11.8712 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Natural
|
Steel
|
1
|
||
| $2.6122 - $16.9246 | Request the lead time here |
2.008 in
51.0 mm
|
M8
|
Natural
|
Steel
|
1.2
|
||
| $2.1098 - $13.6343 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Natural
|
Steel
|
1.2
|
||
| $2.5714 - $16.4548 | Request the lead time here |
2.008 in
51.0 mm
|
M10
|
Natural
|
Steel
|
1.2
|
||
| $1.7192 - $11.1071 | 800 In stock |
0.866 in
22.0 mm
|
M6
|
Natural
|
Steel
|
1
|
||
| $1.766 - $11.4304 | 950 In stock |
0.984 in
25.0 mm
|
M8
|
Natural
|
Steel
|
1.2
|
||
| $1.766 - $11.4304 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Natural
|
Steel
|
1.2
|
||
| $1.581 - $10.2254 | Request the lead time here |
0.748 in
19.0 mm
|
M6
|
Natural
|
Steel
|
1
|
||
| $2.5714 - $16.4548 | Request the lead time here |
2.008 in
51.0 mm
|
M10
|
Natural
|
Steel
|
1.2
|
||
| $2.5213 - $16.3075 | Request the lead time here |
2.008 in
51.0 mm
|
M6
|
Natural
|
Steel
|
1.2
|
||
| $2.2536 - $14.5745 | Request the lead time here |
1.26 in
32.0 mm
|
M10
|
Natural
|
Steel
|
1.2
|
||
| $2.6122 - $16.9246 | Request the lead time here |
1.496 in
38.0 mm
|
M8
|
Natural
|
Steel
|
1.2
|
||
| $0.9654 - $3.7548 | Request the lead time here |
|
1/4" x 20
|
Natural
|
HDPE
|
16
|
||
| $16.9304 - $32.9046 | Request the lead time here |
|
5/8-11
|
Black
|
PA;Brass
|
16
|
||
| $0.523 - $3.1871 | Request the lead time here |
|
1/4 - 20
|
Black
|
HDPE;Steel
|
12-14
|
||
| $0.6548 - $3.991 | 1000 In stock |
|
5/16 - 18
|
Black
|
HDPE;Steel
|
16-18
|
||
| $0.991 - $6.0584 | 1463 In stock |
|
5/16 - 18
|
Black
|
HDPE;Steel
|
12-14
|
||
| $1.8186 - $11.102 | 7825 In stock |
|
1/4 - 20
|
|
Steel
|
16-18
|
||
| $3.1482 - $20.3612 | 1011 In stock |
|
3/8 - 16
|
|
Steel
|
16-18