Menu Search

Threaded Round Tube Inserts

In stock

Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, Black, Zinc

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$14.4353 - $29.7147 Request the lead time here
M16
Black
PA;Brass
$15.3678 - $31.6278 24 In stock
M10
Black
PA;Brass
$0.991 - $6.0584 4259 In stock
3/8 - 16
Black
HDPE;Steel
12-14
$15.3678 - $31.6278 Request the lead time here
M16
Black
PA;Brass
$0.6414 - $2.8218 4000 In stock
1/4-20
Natural
HDPE
18
$0.5026 - $3.0437 4331 In stock
1/4 - 20
Black
HDPE;Steel
16-18
$0.6119 - $3.7328 7939 In stock
1/4 - 20
Black
HDPE;Steel
10-11
$0.991 - $6.0584 3220 In stock
5/16 - 18
Black
HDPE;Steel
16-18
$14.6451 - $28.4505 Request the lead time here
5/8-11
Black
PA;Brass
16
$0.7935 - $2.9139 6176 In stock
1/4-20
Natural
Nylon
17
$0.3615 - $1.4855 Request the lead time here
1/4-20
Black
HDPE
18
$15.7644 - $30.6662 Request the lead time here
3/4-10
Black
PA;Brass
16
$18.0731 - $35.1432 Request the lead time here
3/4-10
Black
PA;Brass
12
$0.5713 - $3.5316 3375 In stock
5/16 - 18
Black
HDPE;Steel
12-14
$1.1372 - $6.9349 282 In stock
3/8 - 16
Black
HDPE;Steel
16-18
$2.291 - $14.8027 Request the lead time here
5/16 - 18
Steel
16-18
$14.7384 - $30.3527 Request the lead time here
M12
Black
PA;Brass
$16.394 - $31.9019 Request the lead time here
3/8-16
Black
PA;Brass
12
$0.5888 - $3.5892 4748 In stock
1/4 - 20
Black
HDPE;Steel
16-18
$2.0292 - $12.4102 7000 In stock
1/4 - 20
Steel
16-18
  • of 4
Round Glide - ; Thread Size - M16 ;

1286379

Price Range
$29.7147 - $14.4353

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - M10 ;

1286387

Price Range
$31.6278 - $15.3678

Stock Levels
24 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - 3/8 - 16 ;

RDM1200A

Price Range
$6.0584 - $0.991

Stock Levels
4259 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - M16 ;

1286385

Price Range
$31.6278 - $15.3678

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - 1/4-20 ;

LRT1110A

Price Range
$2.8218 - $0.6414

Stock Levels
4000 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0100A

Price Range
$3.0437 - $0.5026

Stock Levels
4331 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0500A

Price Range
$3.7328 - $0.6119

Stock Levels
7939 In stock
Attributes
  • Compatible Tube Gauge
    10-11
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM1050A

Price Range
$6.0584 - $0.991

Stock Levels
3220 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/8-11 ;

RDH0200A

Price Range
$28.4505 - $14.6451

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    5/8-11
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RTI1100A

Price Range
$2.9139 - $0.7935

Stock Levels
6176 In stock
Attributes
  • Compatible Tube Gauge
    17
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon
Round Glide - ; Thread Size - 1/4-20 ;

LRT1100B

Price Range
$1.4855 - $0.3615

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 3/4-10 ;

RDH0250A

Price Range
$30.6662 - $15.7644

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/4-10
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 3/4-10 ;

RDH0650A

Price Range
$35.1432 - $18.0731

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    3/4-10
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/16 - 18 ;

RDM0450A

Price Range
$3.5316 - $0.5713

Stock Levels
3375 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8 - 16 ;

RDM0950A

Price Range
$6.9349 - $1.1372

Stock Levels
282 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16 - 18 ;

TAR260A

Price Range
$14.8027 - $2.291

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - M12 ;

1286381

Price Range
$30.3527 - $14.7384

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
  • Finish
    Textured
Round Glide - ; Thread Size - 3/8-16 ;

RDH0500A

Price Range
$31.9019 - $16.394

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4 - 20 ;

RDM0300A

Price Range
$3.5892 - $0.5888

Stock Levels
4748 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR040A

Price Range
$12.4102 - $2.0292

Stock Levels
7000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated