Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Offers a threaded stud that is mounted via a high bond acrylic adhesive square base. Shear and peel strength is very high and material has very good solvent resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Base Width | Base Length | View | |
|---|---|---|---|---|---|---|---|
| $1.1573 - $1.5873 | Request the lead time here |
1/4-20
|
0.859 in
21.8 mm
|
|
|
||
| $1.0605 - $1.4547 | Request the lead time here |
5/16-18
|
0.859 in
21.8 mm
|
|
|
||
| $1.0452 - $1.4337 | Request the lead time here |
#10-32
|
0.609 in
15.5 mm
|
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| $1.0532 - $1.445 | Request the lead time here |
1/4-20
|
1.109 in
28.2 mm
|
|
|
||
| $1.0545 - $1.4465 | Request the lead time here |
5/16-18
|
0.609 in
15.5 mm
|
|
|
||
| $1.0664 - $1.463 | Request the lead time here |
5/16-18
|
1.109 in
28.2 mm
|
|
|
||
| $1.047 - $1.4363 | 500 In stock |
1/4-20
|
0.609 in
15.5 mm
|
|
|
||
| $1.0514 - $1.4423 | Request the lead time here |
#10-32
|
1.109 in
28.2 mm
|
|
|
||
| $1.052 - $1.4429 | 500 In stock |
1/4-20
|
0.859 in
21.8 mm
|
|
|
||
| $1.0472 - $1.4364 | 1500 In stock |
#10-32
|
0.859 in
21.8 mm