Menu Search

Threaded Tube Ends - Square Ribbed

In stock

Square Ribbed Threaded Tube Ends are rugged and resist lateral stresses in heavy duty applications. The threaded insert and height adjuster on this tube end are one piece for ease of use.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Insert Height Head Height Compatible Tube Outside Diameter Axial Load Compatible Tube Gauge View
$2.60 - $11.60 403 In stock
0.866 in
0.158 in
0.875 in
99.8 kg
14-18
Threaded Tube End - Thread Size - 0.945 in ; Insert Height - 22 mm | 0.866 in ; Compatible Tube Outside Diameter - 22.2 mm | 0.875 in

SAI200A

Price Range
$11.60 - $2.60

Stock Levels
403 In stock
Attributes
  • Axial Load
    99.8 kg
  • Compatible Tube Outside Diameter
    0.875 in
  • Head Height
    0.158 in
  • Insert Height
    0.866 in
  • Colour
    Black