Menu Search

Transistor Insulators - Pad

In production

These insulator pads offer low resistance to heat transfer while providing electrical insulation between power device and metal parts. They are non-toxic and resists damage from cleaning solvents.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Overall Length Overall Width View
$1.3287 - $1.5101 Request the lead time here
1.13 in
0.63 in
$1.2192 - $1.385 3000 In stock
1.409 in
0.811 in
Transistor Insulator - Overall Width 16 mm | 0.630 in ; Overall Length 28.7 mm | 1.130 in

TO-220-68

Price Range
$1.5101 - $1.3287

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.146 in
  • Maximum Operating Temperature
    302 °F
  • Minimum Operating Temperature
    -76 °F
  • Overall Length
    1.13 in
  • Overall Width
    0.63 in
Transistor Insulator - Overall Width 20.6 mm | 0.810 in ; Overall Length 35.8 mm | 1.410 in

TO-218-70

Price Range
$1.385 - $1.2192

Stock Levels
3000 In stock
Attributes
  • Hole Diameter
    0.147 in
  • Maximum Operating Temperature
    302 °F
  • Minimum Operating Temperature
    -76 °F
  • Overall Length
    1.409 in
  • Overall Width
    0.811 in