Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.258 |
| 10000 - 24999 | $0.2478 |
| 25000 + | $0.2382 |
| Compatible Cable Diameter Range | 9.5 mm |
|---|---|
| Compatible Cable Diameter Range | 0.375 in |
| Compatible Hole Size | 4.7 mm |
| Compatible Hole Size | 0.187 in |
| Compatible Panel Thickness Range | 0.8 - 6.4 mm |
| Compatible Panel Thickness Range | 0.031 - 0.250 in |
| Maximum Compatible Cable Diameter | 9.5 mm |
| Maximum Compatible Cable Diameter | 0.375 in |
| Maximum Compatible Panel Thickness | 6.4 mm |
| Maximum Compatible Panel Thickness | 0.250 in |
| Minimum Compatible Panel Thickness | 0.8 mm |
| Minimum Compatible Panel Thickness | 0.031 in |
| Spacer Length | 14.1 mm |
| Spacer Length | 0.555 in |
| Colour | Black |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Fir Tree |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue