Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1704 |
| 5000 - 9999 | $0.1536 |
| 10000 - 24999 | $0.138 |
| 25000 + | $0.1244 |
| Panel Thickness Range | 0.180 in |
|---|---|
| Panel Thickness Range | 4.6 mm |
| Compatible Hole Diameter | 4.7 mm |
| Compatible Hole Diameter | 0.187 in |
| Head Diameter | 15.9 mm |
| Head Diameter | 0.625 in |
| Head Height | 0.110 in |
| Head Height | 2.8 mm |
| Anchor Length | 0.750 in |
| Anchor Length | 19.1 mm |
| Rivet Type | Anchor Rivet |
| Rivet Fitting Style | Screw-In |
| Rivet Head Shape | Truss |
| Rivet Material | Nylon |
| Pin Material | Acetal |
| Colour | Black |
| Style | 9 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue