Menu Search

USB Dust Cover - Silicone

In stock

USB and RJ Dust Covers are used to protect USB and RJ ports while they are not in use. It prevents dust, dirt, debris, and moisture from entering electrical components.

The covers are simple to attach through push fit, and no tension is applied to the adapter's internal components while entering. It is resistant to temperatures that range from -40 - 150 C | -40 - 302 F. Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.

  • Material: Silicone Rubber
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Connector Type View
CP-RJ11 $0.3251 - $0.3902 8000 In stock
RJ11
$0.2847 - $0.3413 Request the lead time here
RJ45
$0.3222 - $0.3869 50000 In stock
USB Cap 2.5 mm 0.410 in 0.410 in Silicone Black

CP-RJ11

Price Range
$0.3902 - $0.3251

Stock Levels
8000 In stock
Attributes
  • Connector Type
    RJ11
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Head Height
    0.098 in
  • Head Length
    0.413 in
USB Cap 2.5 mm 0.490 in 0.410 in Silicone Black

CP-RJ45

Price Range
$0.3413 - $0.2847

Stock Levels
Request the lead time here
Attributes
  • Connector Type
    RJ45
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Head Height
    0.098 in
  • Head Length
    0.492 in
USB Cap 0.090 in 0.490 in 0.460 in Silicone Rubber Black

CP-USB-B

Price Range
$0.3869 - $0.3222

Stock Levels
50000 In stock
Attributes
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Head Height
    0.091 in
  • Head Length
    0.488 in
  • Head Width
    0.465 in