Menu Search

Utility & Meter Seals

In stock

Utility and Metre Seals are specially designed to reveal evidence of tampering or breach for a wide range of metres or objects that require a thin wire seal. This includes water and electricity metres and junction boxes.

The thin metal wire can be passed through small or difficult apertures, to then be pulled tight and clicking the securing housing into place.

Our range is available in several distinctive types where the cut wire length is supplied and included with the purchase of the seal or sold separately to the seal. The type options include; AnchorLock, ClickLock, CrimpLock and TwistLock.

AnchorLock is suitable for a wide range of applications thanks to its flexible wire length (included). It features serial numbers on both the inner and outer parts, for added tamper evident benefits. The PC body is bolstered by a high-impact Polystyrene insert.

ClickLock is moulded in PC with two sets of locking arrows. The sealing mechanism can be viewed and inspected. No pliers are required to engage.

CrimpLock is designed specially for sealing metres and safety boxes, and is sealed with crimping pliers. The continuous roll of wire is available to purchase separately. The steel CrimpLock Wire comes on a 2kg spool and is approximately 260 metres in length.

TwistLock is easily applied for all types of utility metres. It features a one-direction rotatable locking mechanism and the seal handle can be snapped off after application to prevent manipulation. The body is transparent and has an ABS twister.

  • Body Materials: Polycarbonate (PC) and Acrylonitrile Butadiene Styrene Resin (ABS Resin)
  • Colours: Blue, Green, Orange, Red, White and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
15 results
Product SKUs information
Item Code Price range Availability Strap Length Cable Diameter Colour Body Material Type Body Width View
$0.069 - $0.104 Request the lead time here
853.018 ft
0.067 in
Orange
ABS Resin
CrimpLock
0.551 in
$0.152 - $0.228 Request the lead time here
5.906 in
0.079 in
Red
PC
AnchorLock
0.709 in
$0.065 - $0.08 Request the lead time here
853.018 ft
0.067 in
Red
ABS Resin
CrimpLock
0.551 in
$0.065 - $0.08 Request the lead time here
853.018 ft
0.067 in
Yellow
ABS Resin
CrimpLock
0.551 in
$0.204 - $0.239 Request the lead time here
8.661 in
0.059 in
Yellow
PC
TwistLock
0.472 in
$0.065 - $0.08 Request the lead time here
853.018 ft
0.067 in
Blue
ABS Resin
CrimpLock
0.551 in
$0.204 - $0.239 1000 In stock
8.661 in
0.059 in
Red
PC
TwistLock
0.472 in
$0.153 - $0.188 Request the lead time here
5.906 in
Green
PC
ClickLock
0.591 in
$0.204 - $0.239 Request the lead time here
8.661 in
0.059 in
Blue
PC
TwistLock
0.472 in
$0.153 - $0.188 Request the lead time here
5.906 in
Red
PC
ClickLock
0.591 in
$0.152 - $0.228 Request the lead time here
5.906 in
0.079 in
Green
PC
AnchorLock
0.709 in
$0.065 - $0.08 Request the lead time here
853.018 ft
0.067 in
White
ABS Resin
CrimpLock
0.551 in
$0.152 - $0.228 Request the lead time here
5.906 in
0.079 in
Orange
PC
AnchorLock
0.709 in
$0.065 - $0.08 Request the lead time here
853.018 ft
0.067 in
Green
ABS Resin
CrimpLock
0.551 in
$0.153 - $0.188 Request the lead time here
5.906 in
Yellow
PC
ClickLock
0.591 in
CrimpLock - Body Thickness - 5.0 mm | 0.197 in; Body Length - 21.0 mm | 0.827 in; ABS; Orange

1222227

Price Range
$0.104 - $0.069

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    CrimpLock
  • Removability
    Cutting tool required
  • Body Material
    ABS Resin
AnchorLock - Body Thickness - 6.0 mm | 0.236 in; Body Length - 24.0 mm | 0.945 in; PC; Red

1222187

Price Range
$0.228 - $0.152

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    AnchorLock
  • Removability
    Cutting tool required
  • Body Material
    PC
CrimpLock - Body Thickness - 5.0 mm | 0.197 in; Body Length - 21.0 mm | 0.827 in; ABS; Red

1222223

Price Range
$0.08 - $0.065

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    CrimpLock
  • Removability
    Cutting tool required
  • Body Material
    ABS Resin
CrimpLock - Body Thickness - 5.0 mm | 0.197 in; Body Length - 21.0 mm | 0.827 in; ABS; Yellow

1222224

Price Range
$0.08 - $0.065

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    CrimpLock
  • Removability
    Cutting tool required
  • Body Material
    ABS Resin
TwistLock - Body Thickness - 1.5 mm | 0.059 in; Body Length - 15.0 mm | 0.591 in; PC; Yellow

1222572

Price Range
$0.239 - $0.204

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    TwistLock
  • Removability
    Cutting tool required
  • Body Material
    PC
CrimpLock - Body Thickness - 5.0 mm | 0.197 in; Body Length - 21.0 mm | 0.827 in; ABS; Blue

1222225

Price Range
$0.08 - $0.065

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    CrimpLock
  • Removability
    Cutting tool required
  • Body Material
    ABS Resin
TwistLock - Body Thickness - 1.5 mm | 0.059 in; Body Length - 15.0 mm | 0.591 in; PC; Red

1222571

Price Range
$0.239 - $0.204

Stock Levels
1000 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    TwistLock
  • Removability
    Cutting tool required
  • Body Material
    PC
ClickLock - Body Thickness - 6.5 mm | 0.256 in; Body Length - 20.0 mm | 0.787 in; Polycarbonate; Green

1222220

Price Range
$0.188 - $0.153

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    ClickLock
  • Removability
    Cutting tool required
  • Body Material
    PC
TwistLock - Body Thickness - 1.5 mm | 0.059 in; Body Length - 15.0 mm | 0.591 in; PC; Blue

1222573

Price Range
$0.239 - $0.204

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    TwistLock
  • Removability
    Cutting tool required
  • Body Material
    PC
ClickLock - Body Thickness - 6.5 mm | 0.256 in; Body Length - 20.0 mm | 0.787 in; Polycarbonate; Red

1222217

Price Range
$0.188 - $0.153

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    ClickLock
  • Removability
    Cutting tool required
  • Body Material
    PC
AnchorLock - Body Thickness - 6.0 mm | 0.236 in; Body Length - 24.0 mm | 0.945 in; PC; Green

1222190

Price Range
$0.228 - $0.152

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    AnchorLock
  • Removability
    Cutting tool required
  • Body Material
    PC
CrimpLock - Body Thickness - 5.0 mm | 0.197 in; Body Length - 21.0 mm | 0.827 in; ABS; White

1222222

Price Range
$0.08 - $0.065

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    CrimpLock
  • Removability
    Cutting tool required
  • Body Material
    ABS Resin
AnchorLock - Body Thickness - 6.0 mm | 0.236 in; Body Length - 24.0 mm | 0.945 in; PC; Orange

1222191

Price Range
$0.228 - $0.152

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    AnchorLock
  • Removability
    Cutting tool required
  • Body Material
    PC
CrimpLock - Body Thickness - 5.0 mm | 0.197 in; Body Length - 21.0 mm | 0.827 in; ABS; Green

1222226

Price Range
$0.08 - $0.065

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    CrimpLock
  • Removability
    Cutting tool required
  • Body Material
    ABS Resin
ClickLock - Body Thickness - 6.5 mm | 0.256 in; Body Length - 20.0 mm | 0.787 in; Polycarbonate; Yellow

1222218

Price Range
$0.188 - $0.153

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Meter Seal
  • Type
    ClickLock
  • Removability
    Cutting tool required
  • Body Material
    PC