Menu Search

Vented Locking Plugs

In stock

Vented Locking plugs are designed to lock in standard sheet metal thicknesses. These parts provide a clean and easy way to close optional wiring or production access holes. The range is built to work on all industry standard hole diameters and panel thicknesses. Vents allow heat and emissions to escape.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Overall Height View
$0.1089 - $0.1269 6000 In stock
1.016 in
Black
0.406 in
62MP1000VW $0.1637 - $0.3723 35000 In stock
1.205 in
White
0.453 in
$0.1059 - $0.1613 20000 In stock
1.205 in
Black
0.453 in
62VP100BM11 $0.1332 - $0.1827 Request the lead time here
1.219 in
Natural
0.453 in
Vent Plug - ; ; Black; PA

62MP0875V

Price Range
$0.1269 - $0.1089

Stock Levels
6000 In stock
Attributes
  • Overall Diameter
    1.016 in
  • Overall Height
    0.406 in
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Material
    Nylon
Vent Plug - ; ; Overall Diameter - 30.6 mm | 1.205 in

62MP1000VW

Price Range
$0.3723 - $0.1637

Stock Levels
35000 In stock
Attributes
  • Overall Diameter
    1.205 in
  • Overall Height
    0.453 in
  • Colour
    White
  • Fitting Style
    Push Fit
  • Full Material
    Polyamide
Vent Plug - ; ; Overall Diameter - 30.6 mm | 1.205 in

62MP1000V

Price Range
$0.1613 - $0.1059

Stock Levels
20000 In stock
Attributes
  • Overall Diameter
    1.205 in
  • Overall Height
    0.453 in
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyamide
Vent Plug - ; ; Overall Diameter - 30.1 mm | 1.185 in

62VP100BM11

Price Range
$0.1827 - $0.1332

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    1.219 in
  • Overall Height
    0.453 in
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Full Material
    Polyamide