These Vinyl Coated Adjustable Steel Clamps are used for cable arrangement and management. They are used to secure pipes, hoses, and other cylindrical objects to a surface. These are vinyl coated, which provides a more durable solution for vibration protection, as well as electrical insulation and corrosion resistance.Furthermore, these are flexible, so they can bend and curve to the required position for holding different diameters' It also provides a cushion between the clamp and the object being clamped.
It is easy to install by simply screwing them into the surface, which reduces the potential of cable movement or damage. It can be removed; however, the component must be unscrewed first. It has many uses, including automotive, industrial, and electrical installations.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|
| $2.9862 - $3.2574 | 3900 In stock |
|
|
0.236 in
6.0 mm
|
||
| $0.9954 - $1.1945 | 11000 In stock |
|
|
0.142 in
3.6 mm
|
||
| $0.8531 - $1.331 | 3000 In stock |
|
|
0.197 in
5.0 mm
|
||
| $0.9954 - $1.1945 | 32000 In stock |
|
|
0.189 in
4.8 mm
|
||
| $0.9954 - $1.1945 | 3000 In stock |
|
|
0.118 in
3.0 mm
|
||
| $0.6396 - $0.7679 | 5000 In stock |
|
|
0.177 in
4.5 mm
|
||
| $0.6542 - $0.9795 | Request the lead time here |
|
|
0.118 in
3.0 mm
|
||
| $1.0662 - $1.2795 | 45000 In stock |
|
|
0.177 in
4.5 mm
|
||
| $0.9758 - $1.1709 | 33900 In stock |
|
|
0.079 in
2.0 mm
|
||
| $0.9954 - $1.1945 | 3000 In stock |
|
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue