Menu Search

Weld Mount Retractable Spring Plungers Push Pull

In stock

A Retractable Spring Plunger featuring a Push-Pull design. They allow for the convenient and quick adjustment of height or length to equipment across a host of applications, but most frequently for fitness equipment or racking systems.

The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.

They have an optional lock-out feature, which allows the user to finalize adjustments with two hands, by keeping the pin in an open (retracted) position. They include a weld-on mating barrel, and have three different tip styles to choose from; Standard Straight, Short Top and Tapered Tip.

The Standard Straight is the most popular tip style, and is generally used with barrel welding. Short tips are also commonly used with barrel welding, but also for applications that hide or require a shorter tip. The Tapered option is ideal for a range of applications where ease of insertion and placement is key.

  • Pin Material: C1022 Steel, Case Hard
  • Pin Plating: Clear Zinc
  • Knob Material: Polypropylene (PP)
  • Color: Black
  • Barrel Material: Steel 1215, C1010-C1021
  • Barrel Plating: Plain

Other configurations, materials, and customizations are available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Nose Length Tip Shape Overall Length Nose Diameter Lock Out Option View
$14.30 - $16.70 Request the lead time here
Short
No
$15.40 - $18.00 Request the lead time here
Standard Straight
No
$14.60 - $17.10 70 In stock
Standard Straight
No
$13.20 - $15.40 Request the lead time here
Standard Straight
No
$17.70 - $20.70 Request the lead time here
Short
No
$19.50 - $22.80 75 In stock
Standard Straight
Yes
$13.60 - $15.90 Request the lead time here
Tapered
No
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 12.7 mm | 0.500 in; Overall Length - 89.9 mm | 3.540 in; Short; Steel

PI1/2S1.5-B-PL5

Price Range
$16.70 - $14.30

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Knob Material
    PP
  • Knob Colour
    Black
  • Tip Shape
    Short
  • Pin Material
    Steel
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 7.9 mm | 0.312 in; Overall Length - 91.2 mm | 3.590 in; Standard Straight; Steel

PI5/16-1.5-BPL5

Price Range
$18.00 - $15.40

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Knob Material
    PP
  • Knob Colour
    Black
  • Tip Shape
    Standard Straight
  • Pin Material
    Steel
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 12.7 mm | 0.500 in; Overall Length - 97.5 mm | 3.840 in; Standard Straight; Steel

PI1/2-1.5-B-PL5

Price Range
$17.10 - $14.60

Stock Levels
70 In stock
Attributes
  • Finish
    Zinc Plated
  • Knob Material
    PP
  • Knob Colour
    Black
  • Tip Shape
    Standard Straight
  • Pin Material
    Steel
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 9.5 mm | 0.375 in; Overall Length - 90.7 mm | 3.570 in; Standard Straight; Steel

PI3/8-1.5-B-PL5

Price Range
$15.40 - $13.20

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Knob Material
    PP
  • Knob Colour
    Black
  • Tip Shape
    Standard Straight
  • Pin Material
    Steel
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 12.7 mm | 0.500 in; Overall Length - 108.5 mm | 4.270 in; Short; Steel

PI1/2S2.25-BPL5

Price Range
$20.70 - $17.70

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Knob Material
    PP
  • Knob Colour
    Black
  • Tip Shape
    Short
  • Pin Material
    Steel
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 9.5 mm | 0.375 in; Overall Length - 90.2 mm | 3.550 in; Standard Straight; Steel

PI3/8-1.5LOBPL5

Price Range
$22.80 - $19.50

Stock Levels
75 In stock
Attributes
  • Finish
    Zinc Plated
  • Knob Material
    PP
  • Knob Colour
    Black
  • Tip Shape
    Standard Straight
  • Pin Material
    Steel
Weld Mount Retractable Spring Plunger - Push Pull; Pin Diameter - 12.7 mm | 0.500 in; Overall Length - 91.9 mm | 3.620 in; Tapered; Steel

PI1/2T1.5-B-PL5

Price Range
$15.90 - $13.60

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Knob Material
    PP
  • Knob Colour
    Black
  • Tip Shape
    Tapered
  • Pin Material
    Steel