Menu Search

Weld On Hinges - Bullet

In stock

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Diameter Overall Length Overall Width View
$19.20 - $33.70 418 In stock
0.512 in
0.787 in
7.087 in
0.984 in
$22.20 - $38.80 570 In stock
0.512 in
0.787 in
5.906 in
0.984 in
$7.90 - $13.80 2682 In stock
0.236 in
0.394 in
2.362 in
0.492 in
$4.70 - $8.20 150 In stock
0.236 in
0.453 in
2.756 in
0.520 in
667 In stock
0.236 in
0.453 in
2.756 in
0.520 in
$4.00 - $7.00 47 In stock
0.236 in
0.394 in
2.362 in
0.492 in
  • of 2
Weld On Hinge - Overall Length - 180 mm | 7.087 in ; Overall Width - 25 mm | 0.984 in ; Overall Diameter - 20 mm | 0.787 in ; Material - Steel

HIW496A

Price Range
$33.70 - $19.20

Stock Levels
418 In stock
Attributes
  • Overall Diameter
    0.787 in
  • Overall Length
    7.087 in
  • Overall Width
    0.984 in
  • Pin Diameter
    0.512 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 150 mm | 5.906 in ; Overall Width - 25 mm | 0.984 in ; Overall Diameter - 20 mm | 0.787 in ; Material - Steel

HIW504A

Price Range
$38.80 - $22.20

Stock Levels
570 In stock
Attributes
  • Overall Diameter
    0.787 in
  • Overall Length
    5.906 in
  • Overall Width
    0.984 in
  • Pin Diameter
    0.512 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 60 mm | 2.362 in ; Overall Width - 12.5 mm | 0.492 in ; Overall Diameter - 10 mm | 0.394 in ; Material - Aluminium

HIWAL506A

Price Range
$13.80 - $7.90

Stock Levels
2682 In stock
Attributes
  • Overall Diameter
    0.394 in
  • Overall Length
    2.362 in
  • Overall Width
    0.492 in
  • Pin Diameter
    0.236 in
  • Body Material
    Aluminium
Weld On Hinge - Overall Length - 70 mm | 2.756 in ; Overall Width - 13.2 mm | 0.520 in ; Overall Diameter - 11.5 mm | 0.453 in ; Material - Steel

HIW500A

Price Range
$8.20 - $4.70

Stock Levels
150 In stock
Attributes
  • Overall Diameter
    0.453 in
  • Overall Length
    2.756 in
  • Overall Width
    0.520 in
  • Pin Diameter
    0.236 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 70 mm | 2.756 in ; Overall Width - 13.2 mm | 0.520 in ; Overall Diameter - 11.5 mm | 0.453 in ; Material - Steel

HIW491A


Stock Levels
667 In stock
Attributes
  • Overall Diameter
    0.453 in
  • Overall Length
    2.756 in
  • Overall Width
    0.520 in
  • Pin Diameter
    0.236 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 60 mm | 2.362 in ; Overall Width - 12.5 mm | 0.492 in ; Overall Diameter - 10 mm | 0.394 in ; Material - Steel

HIW499A

Price Range
$7.00 - $4.00

Stock Levels
47 In stock
Attributes
  • Overall Diameter
    0.394 in
  • Overall Length
    2.362 in
  • Overall Width
    0.492 in
  • Pin Diameter
    0.236 in
  • Body Material
    Steel