Wire Clips are versatile and essential fasteners designed to securely hold and organize wires in various applications. Specifically, the Adjustable Plastic Wire Clip stands out for its unique characteristics and numerous benefits. With its adjustable design, this clip offers flexibility and convenience, making it an ideal choice for wire management tasks.
One of the main characteristics of the Adjustable Plastic Wire Clip is its durable construction. Made from high-quality plastic, this clip is lightweight yet sturdy, ensuring reliable wire organization. The adjustable feature allows for easy customization, accommodating wires of different sizes and thicknesses. The clip is designed with precision, ensuring a firm grip on the wires while preventing any damage or strain. The plastic material is also resistant to corrosion, making it suitable for both indoor and outdoor applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Inside Height | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|
| $0.8214 - $0.909 | Request the lead time here |
0.468 in
11.9 mm
|
0.312 in
7.9 mm
|
|
||
| $0.5114 - $0.5682 | 44000 In stock |
|
|
|
||
| $0.4797 - $0.533 | 53000 In stock |
0.468 in
11.9 mm
|
0.312 in
7.9 mm
|
|
||
| $0.5279 - $0.5864 | Request the lead time here |
0.469 in
11.9 mm
|
0.312 in
7.9 mm
|
0.468 in
11.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue