Menu Search

Wire Clip - Plastic, Adhesive Mount

In stock

An adhesive cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Inside Width Base Width Inside Height Base Length View
$0.8289 - $0.9945 7000 In stock
0.449 in
0.28 in
$0.5342 - $0.6413 9800 In stock
0.354 in
0.620 in
0.228 in
0.630 in
$0.3207 - $0.3959 16000 In stock
0.225 in
0.500 in
0.226 in
1.000 in
$1.1907 - $1.4286 4100 In stock
0.484 in
1.040 in
0.327 in
1.060 in
$1.0302 - $1.2363 25000 In stock
0.72 in
0.539 in
$0.4722 - $0.677 16000 In stock
0.181 in
0.157 in
$0.5342 - $0.6413 19550 In stock
0.354 in
0.630 in
0.146 in
0.630 in
$0.7374 - $1.1061 6945 In stock
0.193 in
$0.4421 - $0.5456 Request the lead time here
0.5 in
1.000 in
0.28 in
1.000 in
$0.5769 - $0.7124 147250 In stock
0.5 in
1.000 in
0.579 in
1.000 in
$0.5477 - $0.6762 45000 In stock
0.461 in
0.752 in
0.311 in
0.752 in
$0.3198 - $0.3464 13000 In stock
0.272 in
0.374 in
0.11 in
0.5 in
$0.3209 - $0.3962 10500 In stock
0.374 in
0.656 in
0.189 in
0.656 in
$0.5751 - $0.71 302000 In stock
0.252 in
0.625 in
0.441 in
1.000 in
$0.3209 - $0.3962 Request the lead time here
0.312 in
0.500 in
0.312 in
0.500 in
$0.353 - $0.4355 Request the lead time here
0.220 in
0.500 in
0.226 in
1.000 in
$0.6026 - $0.7439 2000 In stock
0.374 in
0.752 in
0.311 in
0.752 in
$0.6327 - $0.7809 Request the lead time here
0.250 in
0.625 in
0.440 in
1.000 in
$0.2769 - $0.342 Request the lead time here
0.201 in
0.469 in
0.126 in
0.516 in
$0.4862 - $0.6002 6000 In stock
0.460 in
1.000 in
0.281 in
1.000 in
  • of 2
Adhesive Mount Wire Clip - Plastic 7.1 mm 11.4 mm Nylon 6/6 Natural

WCK-460-01A-RT

Price Range
$0.9945 - $0.8289

Stock Levels
7000 In stock
Attributes
  • Inside Height
    0.28 in
  • Inside Width
    0.449 in
  • Overall Height
    0.461 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Adhesive Mount Wire Clip - Plastic 5.8 mm 9.0 mm Nylon 6/6 Natural

WCA006A

Price Range
$0.6413 - $0.5342

Stock Levels
9800 In stock
Attributes
  • Base Length
    0.630 in
  • Base Width
    0.620 in
  • Inside Height
    0.228 in
  • Inside Width
    0.354 in
  • Overall Height
    0.354 in
Adhesive Mount Wire Clip - Plastic 0.226 in 0.225 in Nylon 6/6 Natural

22AWC250220TAB

Price Range
$0.3959 - $0.3207

Stock Levels
16000 In stock
Attributes
  • Base Length
    1.000 in
  • Base Width
    0.500 in
  • Inside Height
    0.226 in
  • Inside Width
    0.225 in
  • Colour
    Natural
Adhesive Mount Wire Clip - Plastic 8.3 mm 12.3 mm Nylon 6/6 Natural

WCA007A

Price Range
$1.4286 - $1.1907

Stock Levels
4100 In stock
Attributes
  • Base Length
    1.060 in
  • Base Width
    1.040 in
  • Inside Height
    0.327 in
  • Inside Width
    0.484 in
  • Overall Height
    0.461 in
Adhesive Mount Wire Clip - Plastic 13.7 mm 18.3 mm Nylon 6/6 Natural

WCK-720-01A-RT

Price Range
$1.2363 - $1.0302

Stock Levels
25000 In stock
Attributes
  • Inside Height
    0.539 in
  • Inside Width
    0.72 in
  • Overall Height
    0.705 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Adhesive Mount Wire Clip - Plastic 4.0 mm 4.6 mm Nylon 6/6 Natural

WCK-180-01A-RT

Price Range
$0.677 - $0.4722

Stock Levels
16000 In stock
Attributes
  • Clamp Width
    8.5 mm
  • Inside Height
    0.157 in
  • Inside Width
    0.181 in
  • Overall Height
    0.276 in
  • Colour
    Natural
Adhesive Mount Wire Clip - Plastic 3.7 mm 9.0 mm Nylon 6/6 Natural

WCA003A

Price Range
$0.6413 - $0.5342

Stock Levels
19550 In stock
Attributes
  • Base Length
    0.630 in
  • Base Width
    0.630 in
  • Inside Height
    0.146 in
  • Inside Width
    0.354 in
  • Overall Height
    0.343 in
Adhesive Mount Wire Clip - Plastic 4.9 mm Nylon 6/6 Natural

WCA005A

Price Range
$1.1061 - $0.7374

Stock Levels
6945 In stock
Attributes
  • Inside Height
    0.193 in
  • Overall Height
    0.283 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
Adhesive Mount Wire Clip - Plastic 0.280 in 12.7 mm Nylon 6/6 Natural

22AWC00281

Price Range
$0.5456 - $0.4421

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1.000 in
  • Base Width
    1.000 in
  • Inside Height
    0.28 in
  • Inside Width
    0.5 in
  • Base Material
    Acrylic Based Adhesive
Adhesive Mount Wire Clip - Plastic 14.7 mm 0.720 in Nylon 6/6 Natural

22AWC00580

Price Range
$0.7124 - $0.5769

Stock Levels
147250 In stock
Attributes
  • Base Length
    1.000 in
  • Base Width
    1.000 in
  • Inside Height
    0.579 in
  • Inside Width
    0.5 in
  • Base Material
    Acrylic Based Adhesive
Adhesive Mount Wire Clip - Plastic 0.310 in 0.460 in Nylon 6/6 Natural

22AWC00375

Price Range
$0.6762 - $0.5477

Stock Levels
45000 In stock
Attributes
  • Base Length
    0.752 in
  • Base Width
    0.752 in
  • Clamp Width
    9.5 mm
  • Inside Height
    0.311 in
  • Inside Width
    0.461 in
Adhesive Mount Wire Clip - Plastic 0.110 in 0.328 in Nylon 6/6 Natural

22AWCF328110

Price Range
$0.3464 - $0.3198

Stock Levels
13000 In stock
Attributes
  • Base Length
    0.5 in
  • Base Width
    0.374 in
  • Clamp Width
    6.9 mm
  • Inside Height
    0.11 in
  • Inside Width
    0.272 in
Adhesive Mount Wire Clip - Plastic 4.8 mm 9.5 mm Nylon 6/6 Natural

22AWC00187

Price Range
$0.3962 - $0.3209

Stock Levels
10500 In stock
Attributes
  • Base Length
    0.656 in
  • Base Width
    0.656 in
  • Inside Height
    0.189 in
  • Inside Width
    0.374 in
  • Overall Height
    0.264 in
Adhesive Mount Wire Clip - Plastic 11.2 mm 6.4 mm Nylon 6/6 Natural

22AWC00440

Price Range
$0.71 - $0.5751

Stock Levels
302000 In stock
Attributes
  • Base Length
    1.000 in
  • Base Width
    0.625 in
  • Inside Height
    0.441 in
  • Inside Width
    0.252 in
  • Base Material
    Acrylic Based Adhesive
Adhesive Mount Wire Clip - Plastic 0.445 in 0.312 in Nylon 6/6 Natural

22AWC00312

Price Range
$0.3962 - $0.3209

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.500 in
  • Base Width
    0.500 in
  • Inside Height
    0.312 in
  • Inside Width
    0.312 in
  • Colour
    Natural
Adhesive Mount Wire Clip - Plastic 0.226 in 0.220 in Nylon 6/6 Black

22AWC250220TABB

Price Range
$0.4355 - $0.353

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1.000 in
  • Base Width
    0.500 in
  • Inside Height
    0.226 in
  • Inside Width
    0.220 in
  • Colour
    Black
Adhesive Mount Wire Clip - Plastic 7.9 mm 9.5 mm Nylon 6/6 Black

22AWC00375B

Price Range
$0.7439 - $0.6026

Stock Levels
2000 In stock
Attributes
  • Base Length
    0.752 in
  • Base Width
    0.752 in
  • Inside Height
    0.311 in
  • Inside Width
    0.374 in
  • Colour
    Black
Adhesive Mount Wire Clip - Plastic 0.440 in 0.250 in Nylon 6/6 Black

22AWC00440B

Price Range
$0.7809 - $0.6327

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1.000 in
  • Base Width
    0.625 in
  • Inside Height
    0.440 in
  • Inside Width
    0.250 in
  • Base Material
    Acrylic Based Adhesive
Adhesive Mount Wire Clip - Plastic 3.2 mm 5.1 mm Nylon 6/6 Black

22AWC00125B

Price Range
$0.342 - $0.2769

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.516 in
  • Base Width
    0.469 in
  • Inside Height
    0.126 in
  • Inside Width
    0.201 in
  • Overall Height
    0.201 in
Adhesive Mount Wire Clip - Plastic 0.281 in 0.460 in Nylon 6/6 Black

22AWC00281B

Price Range
$0.6002 - $0.4862

Stock Levels
6000 In stock
Attributes
  • Base Length
    1.000 in
  • Base Width
    1.000 in
  • Inside Height
    0.281 in
  • Inside Width
    0.460 in
  • Base Material
    Acrylic Based Adhesive