Menu Search

Wire Saddle - Adhesive Mount

In stock

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Options included with a double-sided adhesive tape that includes a convenient release tab and small-profile options that are ideal for routing fibre.. One-size-fits all options are also available.

  • Material: Polyamide (PA)
  • Color: Natural
  • UL94 HB and UL94 V2 flame rated options

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability View
WSB-2-01A-RT $0.2765 - $0.3141 157000 In stock
$0.9585 - $1.1505 23500 In stock
Wire Saddle - Inside Height - 11.9 mm | 0.469 in ; Inside Width - 11.8 mm | 0.465 in

WSB-2-01A-RT

Price Range
$0.3141 - $0.2765

Stock Levels
157000 In stock
Attributes
  • Inside Height
    0.469 in
  • Inside Width
    0.465 in
  • Overall Height
    0.673 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Wire Saddle - ; Inside Height - 19.1 mm | 0.750 in ; Inside Width - 19.1 mm | 0.750 in ; Compatible Hole Diameter - 23.6 mm | 0.930 in; PA66

WWSB-3-148A-RT

Price Range
$1.1505 - $0.9585

Stock Levels
23500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    PA66
  • Material Flammability Standard
    UL94 HB
  • UL/CSA Description
    UL E70062