Menu Search

Wire Saddle - Locking, Snap In, Arrowhead Mount

In stock

These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move about.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
$0.1521 - $0.1649 Request the lead time here
0.187 in
0.090 in
$0.1382 - $0.1499 15000 In stock
0.187 in
0.090 in
$0.2079 - $0.225 25500 In stock
0.187 in
0.090 in
$0.2019 - $0.2187 11000 In stock
0.187 in
0.090 in
$0.186 - $0.2015 4000 In stock
0.187 in
0.090 in
$0.1337 - $0.1451 10000 In stock
0.187 in
0.090 in
$0.2046 - $0.2217 Request the lead time here
0.187 in
0.090 in
$0.1905 - $0.2064 6000 In stock
$0.2142 - $0.2321 20000 In stock
$0.4344 - $0.4709 1000 In stock
$0.1925 - $0.2087 206000 In stock
$0.1434 - $0.1553 28000 In stock
$0.2093 - $0.2267 4000 In stock
$0.1386 - $0.1502 Request the lead time here
$0.302 - $0.3273 41000 In stock
$0.3282 - $0.3554 4000 In stock
$0.2771 - $0.3002 11000 In stock
$0.4832 - $0.5234 2000 In stock
$0.3359 - $0.3639 1000 In stock
$0.3078 - $0.3335 4000 In stock
  • of 2
Wire Saddle 0.187 in 0.378 in 0.438 in Nylon Black

22LGWH4500360B

Price Range
$0.1649 - $0.1521

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    0.711 in
  • Inside Height
    0.378 in
N/A - Inside Height - 9.6 mm | 0.378 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH4500360

Price Range
$0.1499 - $0.1382

Stock Levels
15000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    0.711 in
  • Inside Height
    0.378 in
N/A - Inside Height - 27.8 mm | 1.093 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH4501062

Price Range
$0.225 - $0.2079

Stock Levels
25500 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    1.416 in
  • Inside Height
    1.093 in
N/A - Inside Height - 18.7 mm | 0.738 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH450750

Price Range
$0.2187 - $0.2019

Stock Levels
11000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    1.078 in
  • Inside Height
    0.738 in
N/A - Inside Height - 16.8 mm | 0.660 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH4500718

Price Range
$0.2015 - $0.186

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    1.000 in
  • Inside Height
    0.660 in
Wire Saddle - Inside Height - 5.6 mm | 0.222 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH4500190

Price Range
$0.1451 - $0.1337

Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    0.545 in
  • Inside Height
    0.222 in
Wire Saddle 0.187 in 0.660 in 0.438 in Nylon Black

22LGWH4500718B

Price Range
$0.2217 - $0.2046

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Inside Height
    0.660 in
  • Inside Width
    0.438 in
  • Maximum Panel Thickness
    0.090 in
Wire Saddle 0.187 in 0.140 in 0.440 in PA66 Natural

LWS-A-1-19

Price Range
$0.2064 - $0.1905

Stock Levels
6000 In stock
Attributes
  • Inside Height
    0.142 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.330 in 0.440 in PA66 Natural

LWS-A-2-19

Price Range
$0.2321 - $0.2142

Stock Levels
20000 In stock
Attributes
  • Inside Height
    0.331 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.690 in 0.440 in PA66 Natural

LWS-A-2-3-19

Price Range
$0.4709 - $0.4344

Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.689 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.690 in 0.440 in PA66 Natural

LWS-A-3-01

Price Range
$0.2087 - $0.1925

Stock Levels
206000 In stock
Attributes
  • Inside Height
    0.689 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.330 in 0.440 in PA66 Natural

LWS-A-2-01

Price Range
$0.1553 - $0.1434

Stock Levels
28000 In stock
Attributes
  • Inside Height
    0.331 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 1.000 in 0.440 in PA66 Natural

LWS-A-4-01

Price Range
$0.2267 - $0.2093

Stock Levels
4000 In stock
Attributes
  • Inside Height
    1 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.140 in 0.440 in PA66 Natural

LWS-A-1-01

Price Range
$0.1502 - $0.1386

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.142 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.690 in 0.440 in PA66 Natural

LWS-A-2-3-01

Price Range
$0.3273 - $0.302

Stock Levels
41000 In stock
Attributes
  • Inside Height
    0.689 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 1.000 in 0.440 in PA66 Natural

LWS-A-2-4-01

Price Range
$0.3554 - $0.3282

Stock Levels
4000 In stock
Attributes
  • Inside Height
    1 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.690 in 0.440 in PA66 Natural

LWS-A-3-19

Price Range
$0.3002 - $0.2771

Stock Levels
11000 In stock
Attributes
  • Inside Height
    0.689 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 1.000 in 0.440 in PA66 Natural

LWS-A-2-4-19

Price Range
$0.5234 - $0.4832

Stock Levels
2000 In stock
Attributes
  • Inside Height
    1 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.330 in 0.440 in PA66 Natural

LWS-A-2-2-19

Price Range
$0.3639 - $0.3359

Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.331 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 1.000 in 0.440 in PA66 Natural

LWS-A-4-19

Price Range
$0.3335 - $0.3078

Stock Levels
4000 In stock
Attributes
  • Inside Height
    1 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Colour
    Natural
  • Full Material
    Polyamide