Quantity | Unit price |
---|---|
1000 - 9999 | $0.275 |
10000 - 24999 | $0.2613 |
25000 + | $0.2472 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 0.500 in |
---|---|
Base Length | 12.7 mm |
Base Width | 12.7 mm |
Base Width | 0.500 in |
Inside Height | 0.250 in |
Inside Height | 6.4 mm |
Inside Width | 0.350 in |
Inside Width | 8.9 mm |
Overall Height | 0.556 in |
Overall Height | 14.1 mm |
Base Material | Foam |
Fitting Style | Adhesive |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Saddle Type | Rectangular;Micro |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue