Menu Search

Wire Saddle - Panel Cutout

In stock

Great for applications where you require the wires to be close to the edge of the panel. Simply push the wires through the arms to hold in place.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
11 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
Request the lead time here
2000 In stock
5000 In stock
1000 In stock
815 In stock
186000 In stock
21000 In stock
Request the lead time here
Request the lead time here
11000 In stock
5500 In stock
Wire Saddle - Edge Holding ; Maximum Panel Thickness - 1.6 mm | 0.063 in ; Inside Height - 23.1 mm | 0.909 in ; Inside Width - 22.8 mm | 0.898 in

LEWSE-27-19


Stock Levels
Request the lead time here
Attributes
  • Depth
    0.181 in
  • Inside Height
    0.909 in
  • Inside Width
    0.898 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
Wire Saddle - Edge ; Maximum Panel Thickness - 2 mm | 0.078 in ; Inside Height - 6.6 mm | 0.260 in ; Inside Width - 11.7 mm | 0.460 in

EWSE-3-01


Stock Levels
2000 In stock
Attributes
  • Depth
    0.189 in
  • Inside Height
    0.256 in
  • Inside Width
    0.457 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.063 in
Wire Saddle - Edge ; Maximum Panel Thickness - 1.6 mm | 0.063 in ; Inside Height - 6.6 mm | 0.260 in ; Inside Width - 11.7 mm | 0.460 in

EWSE-2-01


Stock Levels
5000 In stock
Attributes
  • Depth
    0.189 in
  • Inside Height
    0.256 in
  • Inside Width
    0.457 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.047 in
Wire Saddle - Edge ; Maximum Panel Thickness - 1.6 mm | 0.063 in ; Inside Height - 14.7 mm | 0.580 in ; Inside Width - 16.8 mm | 0.660 in

LEWSE-21-01


Stock Levels
1000 In stock
Attributes
  • Depth
    0.181 in
  • Inside Height
    0.579 in
  • Inside Width
    0.661 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
Wire Saddle - Edge ; Maximum Panel Thickness - 1.6 mm | 0.063 in ; Inside Height - 5.1 mm | 0.200 in ; Inside Width - 9.9 mm | 0.390 in

EWSE-12.8-01


Stock Levels
815 In stock
Attributes
  • Depth
    0.142 in
  • Inside Height
    0.197 in
  • Inside Width
    0.394 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
Wire Saddle - Edge ; Maximum Panel Thickness - 1.6 mm | 0.063 in ; Inside Height - 15 mm | 0.590 in ; Inside Width - 16.8 mm | 0.660 in

LEWSE-19-01


Stock Levels
186000 In stock
Attributes
  • Depth
    0.181 in
  • Inside Height
    0.591 in
  • Inside Width
    0.657 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
Wire Saddle - Edge ; Maximum Panel Thickness - 2 mm | 0.078 in ; Inside Height - 6.6 mm | 0.260 in ; Inside Width - 11.7 mm | 0.461 in

EWSJS-1-01


Stock Levels
21000 In stock
Attributes
  • Inside Height
    0.256 in
  • Inside Width
    0.461 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.417 in
Wire Saddle - Edge ; Maximum Panel Thickness - 1.2 mm | 0.047 in ; Inside Height - 6.6 mm | 0.260 in ; Inside Width - 11.7 mm | 0.460 in

EWSE-1-01


Stock Levels
Request the lead time here
Attributes
  • Depth
    0.189 in
  • Inside Height
    0.256 in
  • Inside Width
    0.457 in
  • Maximum Panel Thickness
    0.047 in
  • Minimum Panel Thickness
    0.031 in
Wire Saddle - Edge ; Maximum Panel Thickness - 1.6 mm | 0.063 in ; Inside Height - 5.1 mm | 0.200 in ; Inside Width - 5.1 mm | 0.200 in

EWSE-8.1-01


Stock Levels
Request the lead time here
Attributes
  • Depth
    0.142 in
  • Inside Height
    0.197 in
  • Inside Width
    0.197 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
Wire Saddle - Edge ; Maximum Panel Thickness - 1.6 mm | 0.063 in ; Inside Height - 7.4 mm | 0.290 in ; Inside Width - 11.7 mm | 0.460 in

LEWSE-14-01


Stock Levels
11000 In stock
Attributes
  • Depth
    0.181 in
  • Inside Height
    0.291 in
  • Inside Width
    0.457 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
Wire Saddle - Edge ; Maximum Panel Thickness - 1.6 mm | 0.063 in ; Inside Height - 23.1 mm | 0.910 in ; Inside Width - 22.9 mm | 0.900 in

LEWSE-27-01


Stock Levels
5500 In stock
Attributes
  • Depth
    0.181 in
  • Inside Height
    0.909 in
  • Inside Width
    0.898 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in