Menu Search

Wire Saddle - Snap Rivet Mount, Non-Locking

In stock

These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is non-locking, meaning that your wires can be removed and replaced easily.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability View
2000 In stock
Request the lead time here
1000 In stock
10000 In stock
Wire Saddle - ; Inside Height - 9.1 mm | 0.360 in ; Inside Width - 11.2 mm | 0.440 in ; ; Nylon 6/6

WS-SR-2-01


Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.358 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
Wire Saddle - ; Inside Height - 26.4 mm | 1.040 in ; Inside Width - 11.2 mm | 0.440 in

WS-SR-4-01


Stock Levels
Request the lead time here
Attributes
  • Inside Height
    1.039 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
Wire Saddle - ; Inside Height - 4.3 mm | 0.170 in ; Inside Width - 11.2 mm | 0.440 in ; ; Nylon 6/6

WS-SR-1-01


Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.169 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
Wire Saddle - ; Inside Height - 18.5 mm | 0.730 in ; Inside Width - 11.2 mm | 0.440 in ; ; Nylon 6/6

WS-SR-3-01


Stock Levels
10000 In stock
Attributes
  • Inside Height
    0.728 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6