Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|
| $0.248 - $0.2685 | 38000 In stock |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
||
| $0.2457 - $0.2663 | Request the lead time here |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
||
| $0.2757 - $0.2985 | Request the lead time here |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
||
| $0.2294 - $0.2751 | 38000 In stock |
|
|
||
| $0.3975 - $0.477 | Request the lead time here |
|
|
||
| $0.3599 - $0.4319 | 6000 In stock |
|
|
||
| $0.3656 - $0.4385 | 6000 In stock |
|
|
||
| $0.1712 - $0.1944 | 3000 In stock |
|
|
||
| $0.267 - $0.3203 | 21000 In stock |
|
|
||
| $0.165 - $0.1979 | 16000 In stock |
|
|
||
| $0.2532 - $0.3041 | 3000 In stock |
|
|
||
| $0.2259 - $0.3348 | 4000 In stock |
|
|
||
| $0.2192 - $0.249 | 1000 In stock |
|
|
||
| $0.2585 - $0.3099 | 9000 In stock |
|
|
||
| $0.2558 - $0.2771 | Request the lead time here |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
||
| $0.2234 - $0.242 | 101000 In stock |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
||
| $0.2507 - $0.2715 | Request the lead time here |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
||
| $0.1911 - $0.2171 | 1000 In stock |
|
|
||
| $0.2489 - $0.2984 | 4000 In stock |
|
|
||
| $0.3285 - $0.3942 | 7000 In stock |