Menu Search

Worm-Drive Hose Clamps

In stock

These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.

Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.

  • Material: Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability SAE Code Minimum Inside Diameter Maximum Inside Diameter View
$3.20 - $4.90 950 In stock
88
4.000 in
6.000 in
WDHC72A $2.40 - $3.80 Request the lead time here
72
3.000 in
5.000 in
$1.90 - $2.90 75 In stock
44
2.250 in
3.250 in
$2.40 - $3.70 1980 In stock
60
3.250 in
4.250 in
$2.40 - $3.80 Request the lead time here
88
4.000 in
6.000 in
$0.80 - $1.20 3683 In stock
6
0.438 in
0.750 in
$3.20 - $4.90 1000 In stock
80
3.500 in
5.500 in
$2.40 - $3.70 2200 In stock
32
1.500 in
2.500 in
$2.50 - $4.10 2038 In stock
44
2.250 in
3.250 in
$0.60 - $0.80 4707 In stock
6
0.438 in
0.750 in
$1.60 - $2.40 880 In stock
24
1.000 in
2.000 in
$0.80 - $1.20 415 In stock
8
0.500 in
0.875 in
$2.20 - $3.20 6954 In stock
20
0.750 in
1.750 in
$2.40 - $3.60 279 In stock
36
1.750 in
2.750 in
$3.00 - $4.60 1162 In stock
56
3.000 in
4.000 in
$2.20 - $3.20 3950 In stock
16
1.063 in
1.500 in
$2.50 - $4.10 2065 In stock
52
2.750 in
3.750 in
$3.20 - $4.90 4410 In stock
72
3.000 in
5.000 in
$1.80 - $2.80 1433 In stock
10
0.500 in
1.063 in
$1.40 - $2.40 3624 In stock
16
1.063 in
1.500 in
  • of 3
Worm Drive Hose Clamp - SAE Code - 88 ; Inside Diameter Range - 101.6 - 152.4 mm | 4.000 - 6.000 in

WDHC88B

Price Range
$4.90 - $3.20

Stock Levels
950 In stock
Attributes
  • Inside Diameter Range
    4.000 - 6.000 in
  • Maximum Inside Diameter
    6.000 in
  • Minimum Inside Diameter
    4.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 72 ; Inside Diameter Range - 76.2 - 127 mm | 3.000 - 5.000 in

WDHC72A

Price Range
$3.80 - $2.40

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    3.000 - 5.000 in
  • Maximum Inside Diameter
    5.000 in
  • Minimum Inside Diameter
    3.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 44 ; Inside Diameter Range - 57.2 - 82.6 mm | 2.250 - 3.250 in

WDHC44A

Price Range
$2.90 - $1.90

Stock Levels
75 In stock
Attributes
  • Inside Diameter Range
    2.250 - 3.250 in
  • Maximum Inside Diameter
    3.250 in
  • Minimum Inside Diameter
    2.250 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 60 ; Inside Diameter Range - 82.6 - 108 mm | 3.250 - 4.250 in

WDHC60A

Price Range
$3.70 - $2.40

Stock Levels
1980 In stock
Attributes
  • Inside Diameter Range
    3.250 - 4.250 in
  • Maximum Inside Diameter
    4.250 in
  • Minimum Inside Diameter
    3.250 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 88 ; Inside Diameter Range - 101.6 - 152.4 mm | 4.000 - 6.000 in

WDHC88A

Price Range
$3.80 - $2.40

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    4.000 - 6.000 in
  • Maximum Inside Diameter
    6.000 in
  • Minimum Inside Diameter
    4.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 6 ; Inside Diameter Range - 11.1 - 19.1 mm | 0.438 - 0.750 in

WDHC06B

Price Range
$1.20 - $0.80

Stock Levels
3683 In stock
Attributes
  • Inside Diameter Range
    0.438 - 0.750 in
  • Maximum Inside Diameter
    0.750 in
  • Minimum Inside Diameter
    0.438 in
  • Width
    0.320 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 80 ; Inside Diameter Range - 88.9 - 139.7 mm | 3.500 - 5.500 in

WDHC80B

Price Range
$4.90 - $3.20

Stock Levels
1000 In stock
Attributes
  • Inside Diameter Range
    3.500 - 5.500 in
  • Maximum Inside Diameter
    5.500 in
  • Minimum Inside Diameter
    3.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 32 ; Inside Diameter Range - 38.1 - 63.5 mm | 1.500 - 2.500 in

WDHC32B

Price Range
$3.70 - $2.40

Stock Levels
2200 In stock
Attributes
  • Inside Diameter Range
    1.500 - 2.500 in
  • Maximum Inside Diameter
    2.500 in
  • Minimum Inside Diameter
    1.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 44 ; Inside Diameter Range - 57.2 - 82.6 mm | 2.250 - 3.250 in

WDHC44B

Price Range
$4.10 - $2.50

Stock Levels
2038 In stock
Attributes
  • Inside Diameter Range
    2.250 - 3.250 in
  • Maximum Inside Diameter
    3.250 in
  • Minimum Inside Diameter
    2.250 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 6 ; Inside Diameter Range - 11.1 - 19.1 mm | 0.438 - 0.750 in

WDHC06A

Price Range
$0.80 - $0.60

Stock Levels
4707 In stock
Attributes
  • Inside Diameter Range
    0.438 - 0.750 in
  • Maximum Inside Diameter
    0.750 in
  • Minimum Inside Diameter
    0.438 in
  • Width
    0.320 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 24 ; Inside Diameter Range - 25.4 - 50.8 mm | 1.000 - 2.000 in

WDHC24A

Price Range
$2.40 - $1.60

Stock Levels
880 In stock
Attributes
  • Inside Diameter Range
    1.000 - 2.000 in
  • Maximum Inside Diameter
    2.000 in
  • Minimum Inside Diameter
    1.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 8 ; Inside Diameter Range - 12.7 - 22.2 mm | 0.500 - 0.875 in

WDHC08B

Price Range
$1.20 - $0.80

Stock Levels
415 In stock
Attributes
  • Inside Diameter Range
    0.500 - 0.875 in
  • Maximum Inside Diameter
    0.875 in
  • Minimum Inside Diameter
    0.500 in
  • Width
    0.320 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 20 ; Inside Diameter Range - 19.1 - 44.5 mm | 0.750 - 1.750 in

WDHC20B

Price Range
$3.20 - $2.20

Stock Levels
6954 In stock
Attributes
  • Inside Diameter Range
    0.750 - 1.750 in
  • Maximum Inside Diameter
    1.750 in
  • Minimum Inside Diameter
    0.750 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 36 ; Inside Diameter Range - 44.5 - 69.9 mm | 1.750 - 2.750 in

WDHC36B

Price Range
$3.60 - $2.40

Stock Levels
279 In stock
Attributes
  • Inside Diameter Range
    1.750 - 2.750 in
  • Maximum Inside Diameter
    2.750 in
  • Minimum Inside Diameter
    1.750 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 56 ; Inside Diameter Range - 76.2 - 101.6 mm | 3.000 - 4.000 in

WDHC56B

Price Range
$4.60 - $3.00

Stock Levels
1162 In stock
Attributes
  • Inside Diameter Range
    3.000 - 4.000 in
  • Maximum Inside Diameter
    4.000 in
  • Minimum Inside Diameter
    3.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 16 ; Inside Diameter Range - 27 - 38.1 mm | 1.063 - 1.500 in

WDHC16B

Price Range
$3.20 - $2.20

Stock Levels
3950 In stock
Attributes
  • Inside Diameter Range
    1.063 - 1.500 in
  • Maximum Inside Diameter
    1.500 in
  • Minimum Inside Diameter
    1.063 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 52 ; Inside Diameter Range - 69.9 - 95.3 mm | 2.750 - 3.750 in

WDHC52B

Price Range
$4.10 - $2.50

Stock Levels
2065 In stock
Attributes
  • Inside Diameter Range
    2.750 - 3.750 in
  • Maximum Inside Diameter
    3.750 in
  • Minimum Inside Diameter
    2.750 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 72 ; Inside Diameter Range - 76.2 - 127 mm | 3.000 - 5.000 in

WDHC72B

Price Range
$4.90 - $3.20

Stock Levels
4410 In stock
Attributes
  • Inside Diameter Range
    3.000 - 5.000 in
  • Maximum Inside Diameter
    5.000 in
  • Minimum Inside Diameter
    3.000 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 10 ; Inside Diameter Range - 12.7 - 27 mm | 0.500 - 1.063 in

WDHC10B

Price Range
$2.80 - $1.80

Stock Levels
1433 In stock
Attributes
  • Inside Diameter Range
    0.500 - 1.063 in
  • Maximum Inside Diameter
    1.063 in
  • Minimum Inside Diameter
    0.500 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive
Worm Drive Hose Clamp - SAE Code - 16 ; Inside Diameter Range - 27 - 38.1 mm | 1.063 - 1.500 in

WDHC16A

Price Range
$2.40 - $1.40

Stock Levels
3624 In stock
Attributes
  • Inside Diameter Range
    1.063 - 1.500 in
  • Maximum Inside Diameter
    1.500 in
  • Minimum Inside Diameter
    1.063 in
  • Width
    0.500 in
  • Clamp Style
    Worm-Drive