Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.
Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | SAE Code | Minimum Inside Diameter | Maximum Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $2.40 - $3.80 | Request the lead time here |
80
|
3.500 in
88.9 mm
|
5.500 in
139.7 mm
|
||
| $0.60 - $0.80 | 1111 In stock |
4
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
||
| $1.30 - $1.80 | 3721 In stock |
12
|
0.500 in
12.7 mm
|
1.250 in
31.8 mm
|
||
| $1.40 - $2.60 | 7650 In stock |
28
|
1.250 in
31.8 mm
|
2.250 in
57.2 mm
|
||
| $1.90 - $2.90 | Request the lead time here |
48
|
2.500 in
63.5 mm
|
3.500 in
88.9 mm
|
||
| $2.40 - $3.80 | Request the lead time here |
64
|
2.500 in
63.5 mm
|
4.500 in
114.3 mm
|
||
| $2.60 - $4.10 | Request the lead time here |
96
|
4.500 in
114.3 mm
|
6.500 in
165.1 mm
|
||
| $1.10 - $1.30 | 3899 In stock |
4
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
||
| $1.80 - $2.90 | 5680 In stock |
12
|
0.500 in
12.7 mm
|
1.250 in
31.8 mm
|
||
| $2.40 - $3.70 | 16603 In stock |
28
|
1.250 in
31.8 mm
|
2.250 in
57.2 mm
|
||
| WDHC48B | $2.50 - $4.10 | 450 In stock |
48
|
2.500 in
63.5 mm
|
3.500 in
88.9 mm
|
|
| $3.20 - $4.90 | Request the lead time here |
64
|
2.500 in
63.5 mm
|
4.500 in
114.3 mm
|
||
| $3.50 - $5.20 | 82 In stock |
96
|
4.500 in
114.3 mm
|
6.500 in
165.1 mm
|
||
| $1.80 - $2.80 | 1433 In stock |
10
|
0.500 in
12.7 mm
|
1.063 in
27 mm
|
||
| $2.20 - $3.20 | 27650 In stock |
24
|
1.000 in
25.4 mm
|
2.000 in
50.8 mm
|
||
| $2.50 - $4.10 | 2038 In stock |
44
|
2.250 in
57.2 mm
|
3.250 in
82.6 mm
|
||
| $3.20 - $4.90 | 950 In stock |
88
|
4.000 in
101.6 mm
|
6.000 in
152.4 mm
|
||
| $1.20 - $1.80 | 1918 In stock |
10
|
0.500 in
12.7 mm
|
1.063 in
27 mm
|
||
| $0.80 - $1.20 | 3683 In stock |
6
|
0.438 in
11.1 mm
|
0.750 in
19.1 mm
|
||
| $3.00 - $4.60 | 2142 In stock |
56
|
3.000 in
76.2 mm
|
4.000 in
101.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue