Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Push Fit Full Face Flange Protector Full Face Flange Protectors

 (3 product groups)


Flange Covers

Protect your equipment with our high-quality flange covers, designed to shield flanges from dust, moisture, corrosion, and impact during storage, transportation, or maintenance.

Our flange covers ensure a secure fit and reliable protection for standard and custom flange types.

Provides complete all-around flange protection including bolt holes.

  • Material: Flexible Polyethylene (PE), Polyethylene
  • Color: Yellow, Natural

Push In Full Face Flange Protectors

Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.

This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Materials: Low-Density Polyethylene (LDPE)
  • Colour: Yellow

Self Locking Full Face Flange Protectors

Self-Locking Protector provides fast installation and removal that is easy. The protector features four integral arrows that push through the flange bolt holes to fasten it firmly into position. Requires no additional fasteners.

Meets ANSI B16.5 and ASME B16.47 specification.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: High-Density Polyethylene (HDPE)
  • Colour: Black