Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Worm Drive Hydraulic Hose Straps & Clamps

 (2 product groups)


Mini Worm-Drive Hose Clamp

Mini worm-drive hose clamps are characterized by a worm gear mechanism that tightens the clamp securely around the hose, preventing leaks or slips. It guarantees that liquids, gases, and chemicals are transported safely. However, be careful not to overtighten your hose clamp since this might cause pressure issues.

The low-profile housing and thin band make them easier to install or remove in confined spaces. It can be used in small hose applications or automotive, plumbing and industrial applications.

  • Material: Stainless Steel
  • Colour: Natural

Worm-Drive Hose Clamps

These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.

Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.

  • Material: Stainless Steel
  • Colour: Natural