For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Rotary dampers with gear are innovative mechanical devices designed to provide controlled motion and damping in various applications. These dampers consist of a gear mechanism and a rotary damper, which work together to regulate the speed and smoothness of rotational movements. The main characteristic of rotary dampers with gear is their precise control over deceleration and acceleration, ensuring smooth and controlled motion in a wide range of scenarios. The gear mechanism allows for adjustable damping torque, enabling users to customize the damping force according to specific requirements.
The benefits of rotary dampers with gear are numerous. Firstly, these dampers offer enhanced safety by reducing the risk of sudden or abrupt movements, especially in applications where rotational motion needs to be controlled precisely. The ability to adjust the damping torque provides flexibility, allowing users to fine-tune the damping force to achieve the desired level of motion control. With their reliable and durable construction, rotary dampers with gear can withstand heavy loads and harsh operating conditions, ensuring long-term performance and reliability. Additionally, these dampers effectively reduce noise and vibration, enhancing user comfort and minimizing wear and tear on machinery.
These Sleeve Bearings support rotating shafts while minimising noise and vibrations and enabling smooth rotational movement. The plastic material is corrosion resistant and has an axiam slot that helps maintain proper fit and compensates for humidity and temperature changes.
Although they do not require lubrication, the product range includes choices made of self-lubricating plastic compounds, improving product lifespan and lowering maintenance. It can withstand temperatures from -40F to +200F and has load capacities up to 8,000 PSI and speed ratings up to 2,000 feet per minute, ensuring durability. Typical applications include Automotive, Medical devices, Agricultural equipment and Industrial machinery.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue