Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Acetal Snap Rivets Plastic Rivets

 (6 product groups)


Drive Rivets

Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.

Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.

Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).

  • Colors: Black, White and Natural
  • UL94 V2 flame rated options

Push-In Rivets - Plastic, Push, Round/Square Hole

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colors: Natural
  • UL94 V2 Material Flammability Rating

Push-In Rivets - Snap In Flush Top

Snap In Rivets with a flush top design are available in up to eight style options. They are an ideal choice for any application requiring a front-mount rivet, thanks to their flushed design.

They are installed by hand. Simply drive (push) the pin into the grommet. The grommet expands as the pin is driven downwards, which provides a nice and tight fit.

  • Grommet Materials: Acetal and Polypropylene (PP)
  • Pin Materials: Acetal, Polypropylene (PP) and Polybutylene Terephthalate (PBT)
  • Color: Black

Push-In Rivets - Solid

Solid Rivets join different work-pieces together and are a good alternative to dowel pins. They are pushed into punched or pre-drilled holes and are commonly used in structural applications.

The molded plastic material used to manufacture these rivets is highly durable, with wear resistance. These rivets are also resistant to moisture, solvents and fuel.

Material: AcetalColour: Natural

Quarter Turn Panel Fasteners

Quarter Turn Panel Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove; Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

  • Slotted Drive Type
  • UL94 HB flame rated
  • Material: Acetal
  • Colors: Black and White
  • Pre-assembled to reduce hardware and cost

Unscrewing Rivets

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Our Nylon range includes options that are UL94 V2 flame rated.The Nylon range extends with high-strength options made from from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plactic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pullout force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom.