Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Round EPDM Push Fit UNF Threads Masking and Powder Coating 250C

 (2 product groups)


High Temperature Tapered Plugs

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM
  • Colour: Yellow, Blue, Red, Purple, Green, Grey, Pink, Black, Natural

Masking Pull Plugs

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.