Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Plastic Round Tube Inserts & Glides

 (4 product groups)


Round Chrome Capped Tube Inserts

Round Chrome Capped Tube Insert is a type of finishing product used for round tubing, giving it a stylish and professional look. The horizontal ribs allow built-in flexibility to accommodate multiple tube gauges. Its push fit makes it easy to install and remove. It prevents damage to floors or other surfaces and protecting the tube from external elements. The chrome-capped design offers a sleek and polished finish and is often used for applications that require a modern appearance.

  • Material: LDPE
  • Colour: Black

Round Domed Tube Insert Glides

Dome Insert & Glide used to protect and provide a smooth gliding surface for the feet of chairs, tables, or other furniture that have round tubing as their leg bases. It provides a clean finish for steel tubing, and easy and quick to install or remove. They are great for use on a variety of surfaces, such as hardwood or tile floors, and help to prevent scratching and damage to the floor surface.

  • Material: LDPE, ABS
  • Colour: Black

Round Tube Insert Glides

Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: PE, ABS, Nylon, Butyrate, LDPE, HDPE
  • Colour: Black, White

Teflon Glides Screw On

Screw On Glides includes a metal screw designed to be attached to the bottom of chairs, tables, and other furniture pieces to protect floors from scratches or damage. The Teflon material allows for a smooth, slippery surface that permits furniture to glide easily across the floor.

It is easy to install and remove by screwing it in and ensuring a stronghold on the attached item. It has a hole that provides a fixing entry for the screw without damaging the washer. Easy to maintain and resistant to moisture and chemicals. They are often used for furniture, medical devices, and moving parts of machinery.

  • Material: PTFE;PE;Steel
  • Colour: Black