Menu Search

Adjustable Draw with Triangle Latch Head

In stock

Adjustable Toggle Draw Latches are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. The design has a screwed catch that gives an adjustable gripping range. The range comes in various materials to suit the environment of the application and there is a choice of padlockable or non padlockable to match different level of security demands.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Keeper Length Mounting Hole Diameter Special Features Overall Width Overall Height View
81.397 RM - 90.1904 RM 34 In stock
24.4 mm
5.7 mm
25.0 mm
18.0 mm
38.8651 RM - 43.0636 RM 27 In stock
29.3 mm
5.3 mm
40.5 mm
18.0 mm
58.6642 RM - 65.002 RM 2 In stock
18.8 mm
6.3 mm
26.5 mm
19.0 mm
22.3662 RM - 24.7827 RM 22141 In stock
18.8 mm
5.2 mm
26.3 mm
19.0 mm
491977 119.5278 RM - 132.4409 RM 50 In stock
29.3 mm
5.3 mm
40.5 mm
18.0 mm
24.7623 RM - 48.0152 RM Request the lead time here
18.9 mm
4.9 mm
With Keeper
20.0 mm
14.1 mm
Adjustable Latch - Mounting Hole Diameter - 5.7 mm | 0.224 in ; Overall Width: 25.0 mm | 0.984 in ; Keeper Length - 24.4 mm | 0.961 in

491975

Price Range
90.1904 RM - 81.397 RM

Stock Levels
34 In stock
Attributes
  • Adjustability
    Adjustable
  • Colour
    Silver
  • Material
    Stainless Steel
  • Type
    Latch & Strike
  • Keeper Length
    24.4 mm
Adjustable Latch - Mounting Hole Diameter - 5.3 mm | 0.209 in ; Overall Width: 40.5 mm | 1.594 in ; Keeper Length - 29.3 mm | 1.154 in

491976

Price Range
43.0636 RM - 38.8651 RM

Stock Levels
27 In stock
Attributes
  • Adjustability
    Adjustable
  • Colour
    Silver
  • Material
    Mild Steel
  • Type
    Latch & Strike
  • Keeper Length
    29.3 mm
Adjustable Latch - Mounting Hole Diameter - 6.3 mm | 0.248 in ; Overall Width: 26.5 mm | 1.043 in ; Keeper Length - 18.8 mm | 0.74 in

491979

Price Range
65.002 RM - 58.6642 RM

Stock Levels
2 In stock
Attributes
  • Adjustability
    Adjustable
  • Colour
    Silver
  • Material
    Stainless Steel
  • Type
    Latch & Strike
  • Keeper Length
    18.8 mm
Adjustable Latch - Mounting Hole Diameter - 5.2 mm | 0.205 in ; Overall Width: 26.3 mm | 1.035 in ; Keeper Length - 18.8 mm | 0.74 in

491978

Price Range
24.7827 RM - 22.3662 RM

Stock Levels
22141 In stock
Attributes
  • Adjustability
    Adjustable
  • Colour
    Silver
  • Material
    Mild Steel
  • Type
    Latch & Strike
  • Keeper Length
    18.8 mm
Adjustable Latch - Mounting Hole Diameter - 5.3 mm | 0.209 in ; Overall Width: 40.5 mm | 1.594 in ; Keeper Length - 29.3 mm | 1.154 in

491977

Price Range
132.4409 RM - 119.5278 RM

Stock Levels
50 In stock
Attributes
  • Adjustability
    Adjustable
  • Colour
    Silver
  • Material
    Stainless Steel
  • Type
    Latch & Strike
  • Keeper Length
    29.3 mm
Adjustable Latch - Mounting Hole Diameter - 4.9 mm | 0.193 in ; Overall Width: 20.0 mm | 0.787 in ; Keeper Length - 18.9 mm | 0.744 in

491974

Price Range
48.0152 RM - 24.7623 RM

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Colour
    Silver
  • Material
    Mild Steel
  • Special Features
    With Keeper
  • Type
    Latch & Strike