Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Ball Knobs give a dressed-up look to a wide range of applications including machine tools, jigs, and fixtures. These smooth round knobs are available in a variety of materials, colors, and finishes suitable for displays or decorative uses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Knob Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| 0.4256 RM - 0.4716 RM | 10 In stock |
|
6.4 mm
|
LDPE
|
Knock-On
|
||
| 2.5235 RM - 2.796 RM | 4653 In stock |
1.181 in
30.0 mm
|
|
LDPE
|
|
||
| 3731BLACK | 3.3455 RM - 3.7067 RM | 147 In stock |
1.181 in
30.0 mm
|
|
LDPE
|
|
|
| 4.7641 RM - 5.2789 RM | 5908 In stock |
1.417 in
36.0 mm
|
|
LDPE
|
|
||
| 0.3691 RM - 0.4091 RM | 30 In stock |
0.472 in
12.0 mm
|
|
LDPE
|
|
||
| 5.2121 RM - 5.7754 RM | 65588 In stock |
|
M8
|
Phenolic
|
Threaded
|
||
| 1.2092 RM - 1.3397 RM | 20260 In stock |
0.984 in
25.0 mm
|
|
LDPE
|
|
||
| 3.485 RM - 3.8614 RM | 1635 In stock |
1.181 in
30.0 mm
|
|
LDPE
|
|
||
| 0.4408 RM - 0.4881 RM | Request the lead time here |
|
4.8 mm
|
LDPE
|
Knock-On
|
||
| 4.2262 RM - 4.6828 RM | 13330 In stock |
1.417 in
36.0 mm
|
|
LDPE
|
|
||
| 1.1685 RM - 1.2948 RM | 30905 In stock |
0.984 in
25.0 mm
|
|
LDPE
|
|
||
| 0.3691 RM - 0.4091 RM | 171020 In stock |
0.472 in
12.0 mm
|
|
LDPE
|
|
||
| 1.1685 RM - 1.2948 RM | 29 In stock |
0.984 in
25.0 mm
|
|
LDPE
|
|
||
| 2.1513 RM - 2.3839 RM | 2645 In stock |
1.181 in
30.0 mm
|
|
LDPE