Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
18 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
0.7979 RM - 0.8849 RM 55148 In stock
Black
TPE/TPV
3.912 RM - 4.3346 RM 14695 In stock
Black
TPE/TPV
15150 0.4565 RM - 0.5061 RM 408020 In stock
Black
TPE/TPV
15164 1.9799 RM - 2.1935 RM 1375 In stock
Black
TPE/TPV
0.7699 RM - 0.8528 RM 3009 In stock
Black
TPE
0.6135 RM - 0.68 RM 8710 In stock
Black
TPE/TPV
1.3752 RM - 1.524 RM 63788 In stock
Black
TPE/TPV
0.5323 RM - 0.5901 RM 17018 In stock
Black
TPE/TPV
1.8795 RM - 2.0826 RM 512 In stock
Black
TPE/TPV
15170 1.5917 RM - 1.7639 RM 5405 In stock
Black
TPE/TPV
0.645 RM - 0.7144 RM 197014 In stock
Black
TPE/TPV
0.4518 RM - 0.5008 RM 3193 In stock
Natural
LDPE - PIR
0.7343 RM - 0.8137 RM 3204 In stock
Black
TPE/TPV
0.5837 RM - 0.6467 RM 4941 In stock
Black
TPE/TPV
0.5808 RM - 0.6432 RM 95009 In stock
Black
TPE/TPV
0.2189 RM - 0.2428 RM 309930 In stock
Black
TPE/TPV
0.7419 RM - 0.8218 RM 175816 In stock
Black
TPE/TPV
Blanking Plug - ; Overall Diameter 22.0 mm | 0.866 in ; ; TPE/TPV ; Black

15159

Price Range
0.8849 RM - 0.7979 RM

Stock Levels
55148 In stock
Attributes
  • Overall Diameter
    22.0 mm
  • Overall Height
    7.5 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 57.5 mm | 2.264 in ; ; TPE/TPV ; Black

15172

Price Range
4.3346 RM - 3.912 RM

Stock Levels
14695 In stock
Attributes
  • Overall Diameter
    57.5 mm
  • Overall Height
    12.4 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3926909790
Blanking Plug - ; Overall Diameter 9.3 mm | 0.366 in ; ; TPE/TPV ; Black

15150

Price Range
0.5061 RM - 0.4565 RM

Stock Levels
408020 In stock
Attributes
  • Overall Diameter
    9.3 mm
  • Overall Height
    4.6 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3926909790
Blanking Plug - ; Overall Diameter 30.0 mm | 1.181 in ; ; TPE/TPV ; Black

15164

Price Range
2.1935 RM - 1.9799 RM

Stock Levels
1375 In stock
Attributes
  • Overall Diameter
    30.0 mm
  • Overall Height
    8.7 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 28.5 mm | 1.122 in ; ; TPE ; Black

15162

Price Range
0.8528 RM - 0.7699 RM

Stock Levels
3009 In stock
Attributes
  • Overall Diameter
    28.5 mm
  • Overall Height
    8.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 18.7 mm | 0.736 in ; ; TPE/TPV ; Black

15157

Price Range
0.68 RM - 0.6135 RM

Stock Levels
8710 In stock
Attributes
  • Overall Diameter
    18.7 mm
  • Overall Height
    5.6 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - Compatible Hole Diameter 35.4 mm | 1.394 in ; Overall Diameter 38.2 mm | 1.504 in ; Snap Fit ; TPE/TPV ; Black

15168

Price Range
1.524 RM - 1.3752 RM

Stock Levels
63788 In stock
Attributes
  • Overall Diameter
    38.2 mm
  • Overall Height
    7.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 20.0 mm | 0.787 in ; ; TPE/TPV ; Black

15158

Price Range
0.5901 RM - 0.5323 RM

Stock Levels
17018 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Height
    7.0 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3926909790
Blanking Plug - ; Overall Diameter 43.7 mm | 1.72 in ; ; TPE/TPV ; Black

15171

Price Range
2.0826 RM - 1.8795 RM

Stock Levels
512 In stock
Attributes
  • Overall Diameter
    43.7 mm
  • Overall Height
    8.2 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3926909790
Blanking Plug - ; Overall Diameter 38.2 mm | 1.504 in ; ; TPE/TPV ; Black

15170

Price Range
1.7639 RM - 1.5917 RM

Stock Levels
5405 In stock
Attributes
  • Overall Diameter
    38.2 mm
  • Overall Height
    8.8 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 17.7 mm | 0.697 in ; ; TPE/TPV ; Black

15155

Price Range
0.7144 RM - 0.645 RM

Stock Levels
197014 In stock
Attributes
  • Overall Diameter
    17.7 mm
  • Overall Height
    6.2 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - Compatible Hole Diameter 31.5 mm | 1.24 in ; Overall Diameter 41.0 mm | 1.614 in ; Snap Fit ; LDPE - PIR ; Natural

12976

Price Range
0.5008 RM - 0.4518 RM

Stock Levels
3193 In stock
Attributes
  • Overall Diameter
    41.0 mm
  • Overall Height
    9.2 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Natural
Blanking Plug - ; Overall Diameter 32.0 mm | 1.26 in ; ; TPE/TPV ; Black

15165

Price Range
0.8137 RM - 0.7343 RM

Stock Levels
3204 In stock
Attributes
  • Overall Diameter
    32.0 mm
  • Overall Height
    9.0 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3926909790
Blanking Plug - ; Overall Diameter 25.0 mm | 0.984 in ; ; TPE/TPV ; Black

15161

Price Range
0.6467 RM - 0.5837 RM

Stock Levels
4941 In stock
Attributes
  • Overall Diameter
    25.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 25.0 mm | 0.984 in ; ; TPE/TPV ; Black

15160

Price Range
0.6432 RM - 0.5808 RM

Stock Levels
95009 In stock
Attributes
  • Overall Diameter
    25.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 9.5 mm | 0.374 in ; ; TPE/TPV ; Black

15151

Price Range
0.2428 RM - 0.2189 RM

Stock Levels
309930 In stock
Attributes
  • Overall Diameter
    9.5 mm
  • Overall Height
    5.0 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 32.0 mm | 1.26 in ; ; TPE/TPV ; Black

15166

Price Range
0.8218 RM - 0.7419 RM

Stock Levels
175816 In stock
Attributes
  • Overall Diameter
    32.0 mm
  • Overall Height
    9.0 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000