Menu Search

We found 47 product types for Plugs

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Plugs


37deg JIC Flared Fitting Threaded Plug

These Threaded Plugs are used to seal light pressure requirements on 37 JIC flared fittings. The plug design features a knurled head, which allows for quick and easy finger installation.

Functionality Equivalent to Specification: NAS-833, NAS-815 (MIL-C5501/1, MIL-C52078)

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Red

Angled Square Inserts

Angled Square Inserts have an angled base making them perfect for pipe ends or irregular surfaces and for tubes that meet angled surfaces.It can be used in furniture assembly, such as chairs or furniture legs, and in construction.

This range of Angle Square Inserts are designed to be easy to insert, and made from a material that allows them to be durable and long-lasting.

  • Material: Polyethylene (PE)
  • Colour: Black

Banjo Union Plugs

Banjo Union Plugs are designed to protect banjo unions from damage, wear and tear, and dirt or moisture ingress. They provide a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.

Ideal for hydraulic and fluid systems, they are durable and can come with or without a cover tab. It can be used in applications in automotive or industrial machinery.

  • Material: LDPE
  • Colour: Natural

Blanking Plugs

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Body Plugs

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black

Centre Pull Plugs

These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Centre Pull Tab Hose Plug

Pull Tab Hose Plugs are designed to plug and seal hose ends. They have ribs that ensure a tight fit when plugging hydraulic lines without straining them. It features a high tensile strength, toughness, and flexibility.

The inside centrally located pull tab enables simple plug insertion and removal, making it a hassle-free alternative. Furthermore, the tapered form allows for the plugging of numerous interior diameters. This plug's snug fit and secure seal effectively prevent dust, dirt, and other impurities from entering the hose, protecting internal components and guaranteeing optimal performance. Commonly used for construction, automotive, and agricultural applications.

  • Material: EVA, Low Density Polyethylene
  • Colour: Yellow, Orange

Chrome-Plated Rectangular Inserts

Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.

Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.

  • Material: Polyethylene (PE)
  • Finish: Chrome Plated

Collar Plugs

Our Collar Plugs, offered in orange LDPE, feature a self-tapping design. The thick walls of the Collar Plugs make them highly durable.

DKO Side Release Plugs

These DKO Side Release Plugs protect DKO-compression fittings (24 nipples with O-Ring) during transit, storage, and processing from damage and contaminants. These plugs' sturdy structure ensures dependable performance even in harsh environments. The leak-proof seal and secure connection prevent fluid leakage or loss, reducing the danger of equipment damage, productivity loss, or safety issues.

The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal. Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.

  • Material: LDPE
  • Colour: Yellow

Domed Blanking Plugs

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Ezeplugs

Ezeplugs are used to seal and secure threaded holes. They include a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes. Several sizes are available to protect over 25 different imperial and metric thread sizes. It protects against damage, dirt, moisture, and corrosion during storage and shipping.

It is simple to install with the patented quick-fit design and locks the plug in place with a simple push. It also has a sturdy and flexible pull tab that makes removing it easy. Used in various applications, including industrial machinery, control panels, electrical panels, and other equipment.

  • Material: LDPE
  • Colour: Red

Flanged Barrel Plugs

These Flanged Barrel Plugs protect and seal openings or ports of tubes, pipes and other cylindrical openings. It features convex sides to ensure a more secure fit and prevent them from slipping out.

In addition, they prevent the ingress dust, dirt, and moisture into the equipment. It protects internal components from leaking and contaminations entering.

The plug is inserted into the opening or port, and the flange is pressed against the surrounding surface, creating a secure seal. The flange ensures the plug remains in place and prevents it from being accidentally dislodged. Used in various applications, including industrial, manufacturing, and automotive.

Fluid Absorption Plugs

These Fluid Absorption Plugs are meant to reduce fluid excess residue by absorbing and holding fluids, preventing leak damage and contamination from entering the application, such as water, oil, substances with intrinsic chemical resistance, and fuel.

They are safer, simpler, and cleaner than traditional plugs since they leave no residue in the thread or hole. They are appropriate for metric and imperial threads and simple boreholes.

Its unique design enables rapid and easy installation and removal, saving money and time. Used in industries such as automotive, chemical, and environmental. They are commonly used in areas where the potential for fluid leaks or spills exists, such as around machinery, storage tanks, or transportation containers.

Horizontal Inserts for Rectangular Inserts

Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.

This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.

Customers can choose from four options that allow for a variety of joining configurations. These include;

Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads

  • Material: Nylon
  • Colour: Black

Masking Flangeless Plugs

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

Masking Pull Plugs

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Clear, Pink, Yellow, Green, Blue, Purple, Red, Grey, White

Masking Washer Plugs

These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.

These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.

  • Material: Silicone, EPDM
  • Colour: Grey, Natural, Black, Clear, White, Dark Green, Yellow, Pink, Purple

NPT Thread Plugs

NPT thread plugs are used to seal and protect the ends of BSP/NPT threaded pipes and fittings. Their robust design allows them to withstand high pressure, temperature, corrosion, dirt, and damage during storage and shipment.

Additionally, their tapered form allows the component to plug numerous inner diameters, assuring a tight and leak-free fit. They are simple to install due to their push-fit mounting style and are used in plumbing pipes, HVAC, automotive, and industrial applications.

  • Material: Nylon, HDPE
  • Colour: Natural, Black

Oval Inserts & Glides

Tube Insert that have an oval design are ideal for adding a high quality, finished appearance to an application.

Typically used in furniture and cabinet making applications, these inserts are placed into the ends of oval tubes, such as those of chair and table legs. They are ideal for popular size gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured, which provide ease of entry and a positive fit. We also feature more aesthetically pleasing options, finished in Chrome, for an enhanced appearance.

Long-lasting and durable, you are sure to find an insert for your next project.

  • Materials: Polyethylene (PE)
  • Colours: Black and Natural
  • Finish Options include: Chrome Plated

Parallel Protection Plugs

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: LDPE, TPE, PVC, Vinyl
  • Colour: Natural, Black, Green

Push-In Cable Blanking Plug

These Push-in Cable Blanking Plugs are used to protect against sharp edges at the end of a pneumatic tube or hose and to offer waterproof protection for spare apertures to be closed. It keeps dust, dirt, and other impurities out and is highly resistant to corrosion and wear.

It is IP97-compliant and accommodates typical Metric and PG sizes. They give a clean finish and a rapid solution and are available in various sizes to accommodate hole diameter and panel thickness.

Simple to install and remove thanks to the push fit into the application. Suitable for a wide range of sheet metal industry applications, including electrical panels, control cabinets, and junction boxes.

Push-In Plugs

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE
  • Colour: Natural, Yellow, Red, Blue

Quick Release Plugs

Quick Release Plugs are designed to remain attached to the hose while providing secure and sealing solutions. They are male fittings for the ISO A and ISO B series. They provide great protection against dirt, moisture, and corrosion and prevent leaks.

They also feature a quick-release mechanism that makes installing them simple without additional tools. It can withstand temperatures from -40C to 135C and is commonly used in automotive, electronics, manufacturing, and hydraulic systems applications.

  • Material: TPE
  • Colour:Red

Rectangular Inserts & Glides

Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

Our extensive range is available in a choice of sizes and colour options.

  • Material: Polyethylene (PE), Low-Density Polyethylene (LDPE) and High-Density Polyethylene (HDPE)
  • Colours: Black,Grey and White

  • of 2