Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
BPE-RJ45-01BK 0.471 RM - 0.5218 RM 1051 In stock
Black
Nylon
1.0104 RM - 1.1207 RM 1767 In stock
Black
Nylon
BPE-SC-2-01 0.9012 RM - 0.9993 RM 9030 In stock
Black
Nylon
0.3759 RM - 0.4168 RM 1038 In stock
Black
Nylon
BPE-RJ45-01 0.6374 RM - 0.7057 RM 84 In stock
Grey
Nylon
Blanking Plug - Compatible Hole Diameter 20.0 mm | 0.787 in ; Overall Diameter 22.0 mm | 0.866 in ; Push Fit ; Nylon ; Black

BPE-RJ45-01BK

Price Range
0.5218 RM - 0.471 RM

Stock Levels
1051 In stock
Attributes
  • Overall Height
    10.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; Overall Diameter 34.8 mm | 1.37 in ; Push Fit ; Nylon ; Black

BPE-SC-3-01

Price Range
1.1207 RM - 1.0104 RM

Stock Levels
1767 In stock
Attributes
  • Overall Height
    10.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; Overall Diameter 16.0 mm | 0.63 in ; Push Fit ; Nylon ; Black

BPE-SC-2-01

Price Range
0.9993 RM - 0.9012 RM

Stock Levels
9030 In stock
Attributes
  • Overall Height
    10.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; Overall Diameter 21.5 mm | 0.846 in ; Push Fit ; Nylon ; Black

BPE-SC-1-01

Price Range
0.4168 RM - 0.3759 RM

Stock Levels
1038 In stock
Attributes
  • Overall Height
    10.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; Overall Diameter 22.0 mm | 0.866 in ; Push Fit ; Nylon ; Grey

BPE-RJ45-01

Price Range
0.7057 RM - 0.6374 RM

Stock Levels
84 In stock
Attributes
  • Overall Height
    10.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Grey
  • Full Material
    Nylon 6/6