Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
17 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
0.5837 RM - 0.6467 RM 15128 In stock
Black
TPR
0.2189 RM - 0.2428 RM 10440 In stock
Black
TPR
0.5323 RM - 0.5901 RM 17018 In stock
Black
TPR
3.912 RM - 4.3346 RM 95 In stock
Black
TPR
1.3752 RM - 1.524 RM 5988 In stock
Black
TPR
0.7979 RM - 0.8849 RM 2488 In stock
Black
TPR
1.8795 RM - 2.0826 RM 512 In stock
Black
TPR
15150 0.4565 RM - 0.5061 RM 20 In stock
Black
TPR
15164 1.9799 RM - 2.1935 RM 2929 In stock
Black
TPR
15170 1.5917 RM - 1.7639 RM 1981 In stock
Black
TPR
0.7699 RM - 0.8528 RM 4578 In stock
Black
TPR
0.6135 RM - 0.68 RM 3710 In stock
Black
TPR
0.7419 RM - 0.8218 RM 3016 In stock
Black
TPR
0.5808 RM - 0.6432 RM 15954 In stock
Black
TPR
0.645 RM - 0.7144 RM 106014 In stock
Black
TPR
0.7343 RM - 0.8137 RM 3024 In stock
Black
TPR
0.7763 RM - 0.8598 RM 2058 In stock
Black
Nylon
Blanking Plug - Compatible Hole Diameter 20.0 mm | 0.787 in ; Overall Diameter 25.0 mm | 0.984 in ; Snap Fit ; TPR ; Black

15161

Price Range
0.6467 RM - 0.5837 RM

Stock Levels
15128 In stock
Attributes
  • Overall Diameter
    25.0 mm
  • Overall Height
    6.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 6.4 mm | 0.252 in ; Overall Diameter 9.5 mm | 0.374 in ; Snap Fit ; TPR ; Black

15151

Price Range
0.2428 RM - 0.2189 RM

Stock Levels
10440 In stock
Attributes
  • Overall Diameter
    9.5 mm
  • Overall Height
    5.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 14.9 mm | 0.587 in ; Overall Diameter 20.0 mm | 0.787 in ; Snap Fit ; TPR ; Black

15158

Price Range
0.5901 RM - 0.5323 RM

Stock Levels
17018 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Height
    7.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 52.6 mm | 2.071 in ; Overall Diameter 57.5 mm | 2.264 in ; Snap Fit ; TPR ; Black

15172

Price Range
4.3346 RM - 3.912 RM

Stock Levels
95 In stock
Attributes
  • Overall Diameter
    57.5 mm
  • Overall Height
    12.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 35.4 mm | 1.394 in ; Overall Diameter 38.2 mm | 1.504 in ; Snap Fit ; TPR ; Black

15168

Price Range
1.524 RM - 1.3752 RM

Stock Levels
5988 In stock
Attributes
  • Overall Diameter
    38.2 mm
  • Overall Height
    7.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 15.5 mm | 0.61 in ; Overall Diameter 22.0 mm | 0.866 in ; Snap Fit ; TPR ; Black

15159

Price Range
0.8849 RM - 0.7979 RM

Stock Levels
2488 In stock
Attributes
  • Overall Diameter
    22.0 mm
  • Overall Height
    7.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 43.0 mm | 1.693 in ; Overall Diameter 43.7 mm | 1.72 in ; Snap Fit ; TPR ; Black

15171

Price Range
2.0826 RM - 1.8795 RM

Stock Levels
512 In stock
Attributes
  • Overall Diameter
    43.7 mm
  • Overall Height
    8.2 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 4.7 mm | 0.185 in ; Overall Diameter 9.3 mm | 0.366 in ; Snap Fit ; TPR ; Black

15150

Price Range
0.5061 RM - 0.4565 RM

Stock Levels
20 In stock
Attributes
  • Overall Diameter
    9.3 mm
  • Overall Height
    4.6 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 27.5 mm | 1.083 in ; Overall Diameter 30.0 mm | 1.181 in ; Snap Fit ; TPR ; Black

15164

Price Range
2.1935 RM - 1.9799 RM

Stock Levels
2929 In stock
Attributes
  • Overall Diameter
    30.0 mm
  • Overall Height
    8.7 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 35.4 mm | 1.394 in ; Overall Diameter 38.2 mm | 1.504 in ; Snap Fit ; TPR ; Black

15170

Price Range
1.7639 RM - 1.5917 RM

Stock Levels
1981 In stock
Attributes
  • Overall Diameter
    38.2 mm
  • Overall Height
    8.8 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 26.7 mm | 1.051 in ; Overall Diameter 28.5 mm | 1.122 in ; Snap Fit ; TPR ; Black

15162

Price Range
0.8528 RM - 0.7699 RM

Stock Levels
4578 In stock
Attributes
  • Overall Diameter
    28.5 mm
  • Overall Height
    8.2 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 12.7 mm | 0.5 in ; Overall Diameter 18.7 mm | 0.736 in ; Snap Fit ; TPR ; Black

15157

Price Range
0.68 RM - 0.6135 RM

Stock Levels
3710 In stock
Attributes
  • Overall Diameter
    18.7 mm
  • Overall Height
    5.6 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 28.3 mm | 1.114 in ; Overall Diameter 32.0 mm | 1.26 in ; Snap Fit ; TPR ; Black

15166

Price Range
0.8218 RM - 0.7419 RM

Stock Levels
3016 In stock
Attributes
  • Overall Diameter
    32.0 mm
  • Overall Height
    9.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 19.0 mm | 0.748 in ; Overall Diameter 25.0 mm | 0.984 in ; Snap Fit ; TPR ; Black

15160

Price Range
0.6432 RM - 0.5808 RM

Stock Levels
15954 In stock
Attributes
  • Overall Diameter
    25.0 mm
  • Overall Height
    6.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 11.2 mm | 0.441 in ; Overall Diameter 17.7 mm | 0.697 in ; Snap Fit ; TPR ; Black

15155

Price Range
0.7144 RM - 0.645 RM

Stock Levels
106014 In stock
Attributes
  • Overall Diameter
    17.7 mm
  • Overall Height
    6.2 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 28.3 mm | 1.114 in ; Overall Diameter 32.0 mm | 1.26 in ; Snap Fit ; TPR ; Black

15165

Price Range
0.8137 RM - 0.7343 RM

Stock Levels
3024 In stock
Attributes
  • Overall Diameter
    32.0 mm
  • Overall Height
    9.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 7.7 mm | 0.303 in ; Overall Diameter 12.0 mm | 0.472 in ; Push Fit ; Nylon ; Black

BPE-ST-1-01

Price Range
0.8598 RM - 0.7763 RM

Stock Levels
2058 In stock
Attributes
  • Overall Height
    10.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6