Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Bolt Circle Diameter | Bolt Hole Size | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|---|---|
18.4116 RM - 20.4003 RM | Request the lead time here |
11.500 in
292.1 mm
|
1.625 in
41.3 mm
|
14.750 in
374.7 mm
|
5.000 in
|
||
28.6568 RM - 31.7515 RM | Request the lead time here |
14.500 in
368.3 mm
|
2.125 in
54 mm
|
19.000 in
482.6 mm
|
6.000 in
|
||
7.2612 RM - 14.0794 RM | 268 In stock |
3.5 in
88.9 mm
|
0.752 in
19.1 mm
|
4.874 in
123.8 mm
|
1
|
||
18.9201 RM - 20.9636 RM | 67 In stock |
10.626 in
269.9 mm
|
0.874 in
22.2 mm
|
12.5 in
317.5 mm
|
6
|
||
34.2153 RM - 37.9119 RM | Request the lead time here |
17.250 in
438.2 mm
|
2.125 in
54 mm
|
21.750 in
552.5 mm
|
8.000 in
|
||
7.7043 RM - 8.5366 RM | 111 In stock |
5.5 in
139.7 mm
|
0.752 in
19.1 mm
|
7 in
177.8 mm
|
2 1/2
|
||
10.1879 RM - 11.2888 RM | 116 In stock |
6.626 in
168.3 mm
|
0.874 in
22.2 mm
|
8.252 in
209.6 mm
|
3
|
||
8.6096 RM - 9.54 RM | 150 In stock |
5.874 in
149.2 mm
|
0.874 in
22.2 mm
|
7.5 in
190.5 mm
|
2 1/2
|
||
93.4463 RM - 103.5414 RM | Request the lead time here |
27 in
685.8 mm
|
1.374 in
34.9 mm
|
30.5 in
774.7 mm
|
20
|
||
45.4825 RM - 50.3961 RM | Request the lead time here |
18.5 in
469.9 mm
|
1.5 in
38.1 mm
|
21.5 in
546.1 mm
|
10
|
||
8.1846 RM - 15.8696 RM | 10 In stock |
7 in
177.8 mm
|
0.752 in
19.1 mm
|
8.5 in
215.9 mm
|
3 1/2
|
||
5.8066 RM - 6.4341 RM | 50 In stock |
2.752 in
69.9 mm
|
0.626 in
15.9 mm
|
3.874 in
98.4 mm
|
3/4
|
||
6.9163 RM - 13.4105 RM | 8 In stock |
3.252 in
82.6 mm
|
0.752 in
19.1 mm
|
4.626 in
117.5 mm
|
3/4
|
||
15.5982 RM - 17.2834 RM | 51 In stock |
7.874 in
200.0 mm
|
0.874 in
22.2 mm
|
10 in
254.0 mm
|
4
|
||
6.1534 RM - 11.932 RM | Request the lead time here |
3.874 in
98.4 mm
|
0.752 in
19.1 mm
|
5.252 in
133.4 mm
|
1 1/4
|
||
13.3393 RM - 14.7805 RM | 20 In stock |
9.000 in
228.6 mm
|
1.375 in
34.9 mm
|
12.000 in
304.8 mm
|
3.000 in
|
||
36.5023 RM - 40.4452 RM | 8 In stock |
15.5 in
393.7 mm
|
1.5 in
38.1 mm
|
18.5 in
469.9 mm
|
8
|
||
11.0133 RM - 12.204 RM | Request the lead time here |
7.750 in
196.9 mm
|
1.250 in
31.8 mm
|
10.500 in
266.7 mm
|
2-1/2 in
|
||
21.3471 RM - 23.6527 RM | 6 In stock |
12.5 in
317.5 mm
|
1.252 in
31.8 mm
|
15 in
381.0 mm
|
6
|
||
491709 | 13.4152 RM - 14.8645 RM | 428 In stock |
7.5 in
190.5 mm
|
0.752 in
19.1 mm
|
9 in
228.6 mm
|
4
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue