Menu Search

Braided Abrasion Cable Sleeves

In stock

Braided Cable Sleeves that will protect cables and pipes against abrasion.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Diameter Roll Length Maximum Compatible Cable Diameter View
460.1301 RM - 509.8398 RM Request the lead time here
3 mm
30.0 m
9 mm
149.7768 RM - 165.9576 RM 990 In stock
14.0 mm
15.2 m
23.0 mm
336.9373 RM - 373.338 RM Request the lead time here
1 mm
30.0 m
6 mm
964.765 RM - 1,068.9923 RM Request the lead time here
18 mm
15.0 m
40 mm
465.6122 RM - 515.9149 RM 48 In stock
45.0 mm
15.2 m
70.0 mm
171.7479 RM - 190.302 RM 10 In stock
3.0 mm
60.9 m
8.0 mm
394.2753 RM - 436.8703 RM 1 In stock
64.0 mm
15.2 m
80.0 mm
152.7496 RM - 169.2514 RM 181 In stock
18.0 mm
15.2 m
28.0 mm
641.9626 RM - 711.3161 RM Request the lead time here
10 mm
15.0 m
26 mm
168.677 RM - 186.9002 RM 15 In stock
8.0 mm
30.5 m
14.0 mm
157.4181 RM - 174.4247 RM 2 In stock
7.0 mm
30.5 m
12.0 mm
253.8354 RM - 281.2582 RM 117 In stock
20.0 mm
15.2 m
35.0 mm
566.9437 RM - 628.1931 RM Request the lead time here
7 mm
15.0 m
20 mm
197.586 RM - 218.9324 RM 4085 In stock
10.0 mm
30.5 m
18.0 mm
303.9775 RM - 336.8182 RM 2 In stock
40.0 mm
15.2 m
54.0 mm
110.0292 RM - 121.9157 RM 36 In stock
5.0 mm
30.5 m
10.0 mm
664.9901 RM - 736.8308 RM Request the lead time here
3.2 mm
30.0 m
14 mm
362.1427 RM - 401.2669 RM 255 In stock
35.0 mm
15.2 m
48.0 mm
186.362 RM - 206.4955 RM 8 In stock
1.0 mm
60.9 m
5.0 mm
227.9839 RM - 252.6137 RM Request the lead time here
30.0 mm
15.2 m
42.0 mm
  • of 2
N/A Nominal Inside Diameter - 8.0 mm | 0.315 in Roll Length - 30.0 m | 98.425 ft Black

900413

Price Range
509.8398 RM - 460.1301 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 20.0 mm | 0.787 in Compatible Cable Diameter Range - 14.0 - 23.0 mm | 0.551 - 0.906 in Roll Length - 15.2 m | 49.869 ft Black

900295

Price Range
165.9576 RM - 149.7768 RM

Stock Levels
990 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    14.0 - 23.0 mm
N/A Nominal Inside Diameter - 5.0 mm | 0.197 in Roll Length - 30.0 m | 98.425 ft Black

900412

Price Range
373.338 RM - 336.9373 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 38.0 mm | 1.496 in Roll Length - 15.0 m | 49.213 ft Black

900417

Price Range
1,068.9923 RM - 964.765 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 64.0 mm | 2.52 in Compatible Cable Diameter Range - 45.0 - 70.0 mm | 1.772 - 2.756 in Roll Length - 15.2 m | 49.869 ft Black

900301

Price Range
515.9149 RM - 465.6122 RM

Stock Levels
48 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    45.0 - 70.0 mm
N/A Nominal Inside Diameter - 6.0 mm | 0.236 in Compatible Cable Diameter Range - 3.0 - 8.0 mm | 0.118 - 0.315 in Roll Length - 60.9 m | 199.803 ft Black

900290

Price Range
190.302 RM - 171.7479 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    3.0 - 8.0 mm
N/A Nominal Inside Diameter - 76.0 mm | 2.992 in Compatible Cable Diameter Range - 64.0 - 80.0 mm | 2.52 - 3.15 in Roll Length - 15.2 m | 49.869 ft Black

900302

Price Range
436.8703 RM - 394.2753 RM

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    64.0 - 80.0 mm
N/A Nominal Inside Diameter - 25.0 mm | 0.984 in Compatible Cable Diameter Range - 18.0 - 28.0 mm | 0.709 - 1.102 in Roll Length - 15.2 m | 49.869 ft Black

900296

Price Range
169.2514 RM - 152.7496 RM

Stock Levels
181 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    18.0 - 28.0 mm
N/A Nominal Inside Diameter - 25.0 mm | 0.984 in Roll Length - 15.0 m | 49.213 ft Black

900416

Price Range
711.3161 RM - 641.9626 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 12.0 mm | 0.472 in Compatible Cable Diameter Range - 8.0 - 14.0 mm | 0.315 - 0.551 in Roll Length - 30.5 m | 100.066 ft Black

900293

Price Range
186.9002 RM - 168.677 RM

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    8.0 - 14.0 mm
N/A Nominal Inside Diameter - 10.0 mm | 0.394 in Compatible Cable Diameter Range - 7.0 - 12.0 mm | 0.276 - 0.472 in Roll Length - 30.5 m | 100.066 ft Black

900292

Price Range
174.4247 RM - 157.4181 RM

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    7.0 - 12.0 mm
N/A Nominal Inside Diameter - 30.0 mm | 1.181 in Compatible Cable Diameter Range - 20.0 - 35.0 mm | 0.787 - 1.378 in Roll Length - 15.2 m | 49.869 ft Black

900297

Price Range
281.2582 RM - 253.8354 RM

Stock Levels
117 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    20.0 - 35.0 mm
N/A Nominal Inside Diameter - 19.0 mm | 0.748 in Roll Length - 15.0 m | 49.213 ft Black

900415

Price Range
628.1931 RM - 566.9437 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 15.0 mm | 0.591 in Compatible Cable Diameter Range - 10.0 - 18.0 mm | 0.394 - 0.709 in Roll Length - 30.5 m | 100.066 ft Black

900294

Price Range
218.9324 RM - 197.586 RM

Stock Levels
4085 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    10.0 - 18.0 mm
N/A Nominal Inside Diameter - 50.0 mm | 1.969 in Compatible Cable Diameter Range - 40.0 - 54.0 mm | 1.575 - 2.126 in Roll Length - 15.2 m | 49.869 ft Black

900300

Price Range
336.8182 RM - 303.9775 RM

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    40.0 - 54.0 mm
N/A Nominal Inside Diameter - 8.0 mm | 0.315 in Compatible Cable Diameter Range - 5.0 - 10.0 mm | 0.197 - 0.394 in Roll Length - 30.5 m | 100.066 ft Black

900291

Price Range
121.9157 RM - 110.0292 RM

Stock Levels
36 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
N/A Nominal Inside Diameter - 13.0 mm | 0.512 in Roll Length - 30.0 m | 98.425 ft Black

900414

Price Range
736.8308 RM - 664.9901 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 45.0 mm | 1.772 in Compatible Cable Diameter Range - 35.0 - 48.0 mm | 1.378 - 1.89 in Roll Length - 15.2 m | 49.869 ft Black

900299

Price Range
401.2669 RM - 362.1427 RM

Stock Levels
255 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    35.0 - 48.0 mm
N/A Nominal Inside Diameter - 3.0 mm | 0.118 in Compatible Cable Diameter Range - 1.0 - 5.0 mm | 0.039 - 0.197 in Roll Length - 60.9 m | 199.803 ft Black

900289

Price Range
206.4955 RM - 186.362 RM

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    1.0 - 5.0 mm
N/A Nominal Inside Diameter - 40.0 mm | 1.575 in Compatible Cable Diameter Range - 30.0 - 42.0 mm | 1.181 - 1.654 in Roll Length - 15.2 m | 49.869 ft Black

900298

Price Range
252.6137 RM - 227.9839 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    30.0 - 42.0 mm